Swagelok® Metal Core Hose
Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.
View Metal HosesSwagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.
Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.
Need help choosing the right metal hose option?
Metal Hose Categories
Flexible Metal Hose, FJ Series
Learn more about our braided stainless steel metal hoses designed to promote hose pressure containment and flexibility while limiting kinking.
Flexible Metal Hose, FL Series
Explore options for highly flexible, all-metal hose where strong performance in dynamic cycling applications is required.
Flexible Metal Hose, FM Series
Browse all-metal hose with a variety of end connection options for use in high-temperature vacuum applications and medium-pressure corrosive environments.
High-Pressure Metal Hose, FX Series
Swagelok® hose with a double braid outer layer of 321 stainless steel is commonly used in high-temperature vacuum and high-pressure corrosive environments.
Metal Hose, AH Series
Learn more about all-metal hose options that have an alloy C-276 annular convoluted core for applications requiring additional corrosion resistance.
Vacuum-Insulated Metal Hose, FV Series
Explore Swagelok's vacuum insulated and chiller hoses for optimal temperature and reliable performance.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
산업용 호스 유지보수 계획을 통해 플랜트의 비용을 대폭 절감하는 방법
산업용 호스의 적절한 교체 시기를 파악하는 것만으로도 플랜트의 유지보수 비용을 대폭 절감할 수 있습니다. 여러분의 시스템을 평가하고, 호스 수명을 관리할 수 있는 예방적 유지보수 계획을 개발하는 방법을 알아보십시오.
산업용 호스 교체: 코어 튜브 재질 고려 사항
산업용 호스를 선택할 때 첫 번째로 고려할 부분은 호스의 가장 안쪽 층인 코어 튜브입니다. Swagelok 전문가에게 코어 튜브 재질과 내벽 구조에 대한 정보와 함께 고객 애플리케이션에 이상적인 호스를 선정하는 방법을 배워보십시오.
최적의 호스 보강재 선택 방법
산업용 호스에는 일반적으로 수명과 성능 향상에 기여하는 핵심 보강층이 있습니다. 다양한 보강층의 종류와 서로 다른 유체 시스템 애플리케이션에 가장 적합한 종류가 무엇인지 알아보십시오.