The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Terminal para manguera termoplástica de acero inox., 1/2 pulg. NPT macho, 1/2 pulg. tamaño nominal manguera
Log in or Register to view price
Catalogs
Connectors for Thermoplastic Hose
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
■ コア材質:メタル、PTFE、PFA、ビニール、ナイロン、ポリエチレン、ゴム/■ ホース径(呼び径)サイズ:1/8 インチから2 インチまで/■ 豊富なエンド・コネクション(インチ・サイズ/ミリ・サイズ)/■ 長さ:ユーザー指定可能/■ オプション:カバー、タグ、テストなど
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Male NPT |
End Connection Material | 316 Stainless Steel |
Hose Size | 1/2 in. |
eClass (4.1) | 37110306 |
eClass (5.1.4) | 37110390 |
eClass (6.0) | 37119200 |
eClass (6.1) | 37119200 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40141734 |
UNSPSC (11.0501) | 40141734 |
UNSPSC (13.0601) | 40141734 |
UNSPSC (15.1) | 40141734 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-TP12-TA12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ・アダプター | - | - | View Product |
SS-TP16-TA16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ・アダプター | - | - | View Product |
SS-TP4-AS4 | 316 ステンレス鋼 | 1/4 インチ | 37°めすJIC(AN)、めすスウィベル | - | - | View Product |
SS-TP4-PM4 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | View Product |
SS-TP4-SL4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-TP4-TA4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ・アダプター | - | - | View Product |
SS-TP4-TM6 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ・アダプター | - | - | View Product |
SS-TP6-TA6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
SS-TP8-AS8 | 316 스테인리스강 | 1/2인치 | 암나사 JIC (AN) 37° 회전형 | - | - | View Product |
SS-TP8-SL8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-TP8-TA8 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
S-TP8-TA8 | 탄소강 | 1/2인치 | 스웨즈락 튜브 어댑터 | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.