text.skipToContent text.skipToNavigation

Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT, Sulfinert coated wetted components

Part #: SS-QC4-B-4PFJA

Specifications

Attribute Value
Air Inclusion 0.3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Platings/Coatings Sulfinert Coated Wetted Components
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Spillage 0.3 cm3
Testing 0.3 cm3
UNSPSC (4.03) 31163101
UNSPSC (10.0) 40141721
UNSPSC (11.0501) 31163101
UNSPSC (13.0601) 31163101
UNSPSC (15.1) 31163101
UNSPSC (17.1001) 31163101
Bodies

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT, Sulfinert coated wetted components

Part #: SS-QC4-B-4PFJA
View Catalog

Add To Favorites

Catalogs

Bodies
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC4-B-4PFJA — Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT, Sulfinert coated wetted components

Attribute Value
Air Inclusion 0.3 cm3
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
CV Maximum 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Platings/Coatings Sulfinert Coated Wetted Components
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 3000 PSIG @ 70 °F /206 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC4
Spillage 0.3 cm3
Testing 0.3 cm3
UNSPSC (4.03) 31163101
UNSPSC (10.0) 40141721
UNSPSC (11.0501) 31163101
UNSPSC (13.0601) 31163101
UNSPSC (15.1) 31163101
UNSPSC (17.1001) 31163101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF 真ちゅう 1/8 インチ NPTめねじ - - View Product
B-QC4-B-2PM 真ちゅう 1/8 インチ NPTおねじ - - View Product
B-QC4-B-400 真ちゅう 1/4 インチ Swagelok®チューブ継手 - - View Product
B-QC4-B-4MT 真ちゅう 1/4 インチ ISO管用テーパーおねじ - - View Product
B-QC4-B-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC4-B-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC4-B-6M0 真ちゅう 6 mm Swagelok®チューブ継手 - - View Product
B-QC6-B-4PF 真ちゅう 1/4 インチ NPTめねじ - - View Product
B-QC6-B-4PM 真ちゅう 1/4 インチ NPTおねじ - - View Product
B-QC6-B-600 真ちゅう 3/8 インチ Swagelok®チューブ継手 - - View Product
B-QC6-B-6PF 真ちゅう 3/8 インチ NPTめねじ - - View Product
B-QC6-B-6PM Messing 3/8 Zoll NPT Außengewinde - - View Product
B-QC8-B-810 Messing 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
B-QC8-B-8PF Messing 1/2 Zoll NPT Innengewinde - - View Product
B-QC8-B-8PM Messing 1/2 Zoll NPT Außengewinde - - View Product
SS-QC4-B-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-2PF Edelstahl 316 1/8 Zoll NPT Innengewinde - - View Product
SS-QC4-B-2PM Edelstahl 316 1/8 Zoll NPT Außengewinde - - View Product
SS-QC4-B-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400IS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400K5 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-400-SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC4-B-4FT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde - - View Product
SS-QC4-B-4MT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QC4-B-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFEP Edelstahl 316 1/4 Zoll NPT-Innengewinde - - View Product
SS-QC4-B-4PFK1 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK2 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK3 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK4 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PFK5 Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC4-B-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMEP Edelstahl 316 1/4 Zoll NPT-Außengewinde - - View Product
SS-QC4-B-4PMK1 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK2 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK3 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK4 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMK5 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMKR Edelstahl 316 1/4 Zoll NPT-Außengewinde - - View Product
SS-QC4-B-4PM-SC11 Edelstahl 316 1/4 Zoll NPT-Außengewinde - - View Product
SS-QC4-B-6M0 Edelstahl 316 6 mm Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-10M0 Edelstahl 316 10 mm Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC6-B-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC6-B-600 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-600IS Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-600K1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-600K2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-600K3 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-6MT Edelstahl 316 3/8 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QC6-B-6PF Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-QC6-B-6PM Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-QC6-B-6PMIS Edelstahl 316 3/8 Zoll NPT Außengewinde - - View Product
SS-QC8-B-12M0 Edelstahl 316 12 mm Swagelok® Rohrverschraubung - - View Product
SS-QC8-B-810 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QC8-B-810K5 Edelstahl 316 1/2 Zoll Swagelok®-Rohrverschraubung - - View Product
SS-QC8-B-8FT Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde - - View Product
SS-QC8-B-8MT Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QC8-B-8PF Edelstahl 316 1/2 Zoll NPT Innengewinde - - View Product
SS-QC8-B-8PM Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.