|
Stainless Steel Low Flow Metering Valve, 1/4 in. Swagelok Tube Fitting, Vernier Handle
Part #: SS-SS4-VH
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Low-FlowMake fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Low Flow Metering Valve, 1/4 in. Swagelok Tube Fitting, Vernier Handle
Log in or Register to view price
Catalogs
Straight Pattern, Low-Flow
流量係数(Cv値):0.004から0.04まで(ストレート型の場合)/モデル:低圧型、高圧型/ハンドル各種(バーニア・ハンドルもございます)/材質:真ちゅう、316ステンレス鋼
Swagelok 仕様書SC-10は、Swagelok製品の標準品に対するクリーニング、潤滑剤、アセンブリー、パッケージングに関する要件を規定するもので、これらの要件を満たすための方法について詳述しています。このSC-10は基本的な産業用手順について記載しています。システム設計者およびユーザーは、この仕様書を検討し、ユーザーのクリーニング要件に適合するかどうかを決定してください。
本技術資料では、複雑な計算を行わずに、バルブ・サイズの選定に必要な流量を簡単に概算する方法について記載しています。また、流量算定の原理、 基本的な公式、比重および温度による影響についても記載しています。さらに、バルブなどのコンポーネントを通る水または空気の流量の概算に使用する6種類の簡単なグラフおよびその活用例についても記載しています。
六角レンチ・サイズ(インチ):1/32、1/16、5/64(Sシリーズ) / 1/32、5/64(Mシリーズ) / 5/64(Lシリーズ)
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-SS4-VH — Stainless Steel Low Flow Metering Valve, 1/4 in. Swagelok Tube Fitting, Vernier Handle
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.004 |
| Handle Style | Vernier Handle |
| Maximum Temperature, °F (°C) | 400 (204) |
| Minimum Temperature, °F (°C) | -10 (-23) |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010203 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141600 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-SS2 | 真ちゅう(クロム・メッキ) | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| B-SS4 | 真ちゅう(クロム・メッキ) | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| B-SS6MM | 真ちゅう(クロム・メッキ) | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-SS1 | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
| SS-SS1-VH | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
| SS-SS2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-SS2-VH | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-SS3MM | 316 ステンレス鋼 | 3 mm | Swagelok®チューブ継手 | 3 mm | Swagelok®チューブ継手 | View Product |
| SS-SS4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-SS4-KZ | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-SS6MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-SS6MM-VH | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-SVCR4 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)、おすナット付き | 1/4 インチ | 面シール(メタル・ガスケット式)、おすナット付き | View Product |
| SS-SVR4 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-SVR4-VH | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.