Swagelok® Power Supply
The M200 power supply enables reliable, consistent, and precise orbital gas tungsten arc welding thanks to user-friendly touchscreen controls in multiple languages and comprehensive weld performance documentation.
Learn More About Swagelok® Power SupplyThe Swagelok® Power Supply is compatible with Swagelok welding system weld heads, has a peak output capability up to 200-amp, and meets CE, RoHS (EU), CCC (China), and Canadian standards. Its high-resolution color touchscreen is durable and supports multiple languages, including Chinese, English, German, French, Japanese, Korean, Russian, Spanish, and Swedish. Real-time monitoring and recording of weld output performance provides valuable insights and documentation, which can be printed or electronically stored. An integrated mass flow controller automatically controls OD shield gas, eliminating the need for an external flow meter.
This power supply enhances welding processes with precision, control, and efficiency, making it ideal for high-purity environments or benchtop applications.
Specifications
Power Input | 100 to 230 V (ac) |
Power Output | 2 to 200 A (dc) |
Duty Cycle / Service Rating | 100% / 95 A average output with 100 V/20 A input 100% / 100 A average output with 115 V/20 A input 60% / 140 A average output with 200 V/20 A input 100% / 120 A average output with 230 V/16 A input 25% / 200 A average output with 230 V/16 A input |
Dimensions | 13.5 H by 22.8 W by 15.5 D in. (34.3 by 57.9 by 39.4 cm) |
Weight | 51.4 lb (23.3 kg) |
Curious to know more?
Power Supply Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
특징; 안정적이고 일관된 괘도형 가스 텅스턴 아크 용접용 전원 공급 장치; 최대 200 A의 피크 출력 기능; 다국어가 지원되는 사용이 편리한 터치 스크린; OD 실드 가스 유량을 자동 조절하는 내장형 질량 유량계; 23kg(약 50lb) 미만의 무게; Swagelok 용접 시스템 용접 헤드와 호환 가능

Orbital Welding Training
Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).
Explore Orbital Welding TrainingSwagelok Resources Curated for You

Tools for the Emerging Welding Workforce
The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Find the Right Tool for the Job: Considerations for Plant Equipment
Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

Fluid System Expertise Improves Lab Functionality
Learn how Swagelok’s fluid system expertise helped the University of Ottawa improve its lab functionality at its Advanced Research Complex, a facility housing Canada’s only accelerator mass spectrometer. Orbital welding training from Swagelok helped elevate shop precision and productivity.