ステンレス鋼製計装用クイック・コネクツ・ステム (バルブ付き)、1.5 Cv、12 mmサイズSwagelokチューブ継手
Part #: SS-QC8-D-12M0
|
||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DESO StemsMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
ステンレス鋼製計装用クイック・コネクツ・ステム (バルブ付き)、1.5 Cv、12 mmサイズSwagelokチューブ継手
Log in or Register to view price
Catalogs
DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.
■ 着脱時のひねり、回転、レンチ操作が不要/■ 型式: シングル・エンド・シャット・オフ(SESO)型、ダブル・エンド・シャット・オフ(DESO)型、フル・フロー型
Good practices for operation of Swagelok quick-connects.
Specifications
SS-QC8-D-12M0 — ステンレス鋼製計装用クイック・コネクツ・ステム (バルブ付き)、1.5 Cv、12 mmサイズSwagelokチューブ継手
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 12 mm |
Connection 1 Type | Swagelok® Tube Fitting |
CV Maximum | 1.5 - If coupled with a standard or reverse flow body |
Lubricant | Dow Corning 111 |
O-Ring Material | Fluorocarbon FKM |
Pressure Rating Coupled at Max Temp | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
Pressure Rating Coupled at Room Temp | 750 PSIG @ 70 °F /51.6 BAR @ 21 °C |
Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Series | QC8 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
eClass (10.1) | 37020500 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-QC4-D-400 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-QC4-D-4PF | 真ちゅう | 1/4 インチ | NPTめねじ | - | - | View Product |
B-QC4-D-4PM | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | View Product |
B-QC4-D-6M0 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | - | - | View Product |
B-QC6-D-4PF | 真ちゅう | 1/4 インチ | NPTめねじ | - | - | View Product |
B-QC6-D-4PM | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | View Product |
B-QC6-D-600 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-QC6-D-6PM | 真ちゅう | 3/8 インチ | NPTおねじ | - | - | View Product |
B-QC8-D-810 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-QC8-D-8PF | 真ちゅう | 1/2 インチ | NPTめねじ | - | - | View Product |
B-QC8-D-8PM | 真ちゅう | 1/2 インチ | NPTおねじ | - | - | View Product |
SS-QC4-D-200 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC4-D-2PF | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | - | - | View Product |
SS-QC4-D-2PM | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | - | - | View Product |
SS-QC4-D-400 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC4-D-400K1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC4-D-400K2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC4-D-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QC4-D-400K4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC4-D-400K5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QC4-D-400KZ | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | - | - | View Product |
SS-QC4-D-4MT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
SS-QC4-D-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | View Product |
SS-QC4-D-4PFK5 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | View Product |
SS-QC4-D-4PFKZ | Acier inoxydable 316 | 1/4 po | filetage NPT femelle 1/8 po | - | - | View Product |
SS-QC4-D-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
SS-QC4-D-4PMK2 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
SS-QC4-D-4PMK3 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
SS-QC4-D-4PMKZ | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
SS-QC4-D-6M0 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
SS-QC4-D-6M0K1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-QC6-D-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-QC6-D-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
SS-QC6-D-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-QC6-D-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-QC6-D-600K1 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC6-D-600K2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC6-D-600K3 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC6-D-6PF | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | - | - | View Product |
SS-QC6-D-6PM | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | - | - | View Product |
SS-QC6-DC-6HC | 316 ステンレス鋼 | 3/8 インチ | ホース・コネクター | - | - | View Product |
SS-QC8-D-810 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC8-D-810K1 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-QC8-D-8MT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーおねじ | - | - | View Product |
SS-QC8-D-8PF | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | View Product |
SS-QC8-D-8PM | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.