Stainless Steel Low Pressure Proportional Relief Valve, 1/4 in. Swagelok Tube Fitting, Manual Override Handle |
||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Low Pressure Relief ValveObtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Low Pressure Proportional Relief Valve, 1/4 in. Swagelok Tube Fitting, Manual Override Handle
Log in or Register to view price
Catalogs
Low Pressure Relief Valve
Obtain over-pressure protection for a variety of applications with Swagelok proportional relief valves with easy external set pressure adjustments.
R 시리즈; 액체용, 기체용; 설정 압력은 10 ~ 6000 psig (0.68 ~ 413 bar); 1/4 와 1/2 in. 및 6~12 mm 연결구
Features: Step-by-step identification procedure for threads and end connections.
RL3 Series Externally Adjustable Relief Valves Maintenance Instructions; RL3 Series Externally Adjustable Relief Valves Manual Override Handle Conversion Instructions
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Adjusting the set pressure, manual override conversion, stem seal replacement, bonded disc replacement.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-RL3S4-MO — Stainless Steel Low Pressure Proportional Relief Valve, 1/4 in. Swagelok Tube Fitting, Manual Override Handle
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Swagelok® Tube Fitting |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Swagelok® Tube Fitting |
Handle Style | Manual Overide |
Room Temperature Pressure Rating | 225 PSIG @ 100°F /15.5 BAR @ 37°C5 |
Seal Material | Fluorocarbon FKM |
Service Class | Low Pressure |
Testing | No Optional Testing |
eClass (4.1) | 37010901 |
eClass (5.1.4) | 37019901 |
eClass (6.0) | 37010901 |
eClass (6.1) | 37019901 |
eClass (10.1) | 37019901 |
UNSPSC (4.03) | 40141606 |
UNSPSC (10.0) | 40141606 |
UNSPSC (11.0501) | 40141606 |
UNSPSC (13.0601) | 40141606 |
UNSPSC (15.1) | 40141606 |
UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-RL3M4-F4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | 암나사 NPT | View Product |
SS-RL3M4F4-RT | 316 스테인리스강 | 1/4인치 | 수나사 ISO 경사나사 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
SS-RL3M4-S4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-RL3S4 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-RL3S4-EP | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-RL3S4-KZ-11602 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | View Product |
SS-RL3S4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
SS-RL3S6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
SS-RL3S8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
SS-RL4M8F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | View Product |
SS-RL4M8S8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Swagelok® Tube Fitting | View Product |
SS-RL4S12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
SS-RL4S8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.