カタログ
コーン&スレッド継手 — キャップ/プラグ — プラグ
コーン&スレッド(C&T)エンド・コネクションは、中圧/高圧下で信頼性の高い性能を発揮します。すべての圧力接続部にはウィープ・ホールが標準で付いており、適切に接続されていることを確認することができます。
중압 및 고압 피팅 튜빙 밸브 및 액세서리
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.