The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 쓰리피스 고압 저온 서비스 볼 밸브, PCTFE 시트, 3/8인치 스웨즈락 튜브 피팅
Log in or Register to view price
Catalogs
Low Pressure 2-Way Straight Pattern
Trunnion-style 83 and H83 series ball valves provide durable service in high- and low-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.
최대 사용 압력 10 000 psig (689 bar); 1/8 ~ 1/2 in. 및 6 ~ 12 mm Swagelok® 튜브 피팅 또는 NPT 연결구; 316 스텐레스강 재질
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
특징: 래크피니언 공기작동식 개폐기, 솔레노이드 밸브, 리미트 스위치; ISO 5211-준수 공기작동식 개폐기, 솔레노이드 밸브, 리미트 스위치, 위치 센서; 현장 조립용 완전 개폐 어셈블리 및 키트
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Specifications
Attribute | Value |
---|---|
Body Material | 316 스테인리스강 |
Cleaning Process | 표준 세정 및 포장(SC-10) |
Connection 1 Size | 3/8인치 |
Connection 1 Type | Swagelok® 튜브 피팅 |
Connection 2 Size | 3/8인치 |
Connection 2 Type | Swagelok® 튜브 피팅 |
CV Maximum | 1.4 |
Flow Pattern | 2-Way, 개폐, 직선형 |
Handle Color | 검정색 |
Handle Style | 페놀 핸들 |
Orifice | 0.187인치/4.7mm |
Room Temperature Pressure Rating | 6000PSIG @ 100°F /413BAR @ 37°C |
Seat Material | PCTFE |
Service Class | 저온 서비스 |
Testing | WS-22에 따른 검사 |
eClass (4.1) | 37010401 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 37010401 |
eClass (6.1) | 37010401 |
UNSPSC (4.03) | 40141607 |
UNSPSC (10.0) | 40141607 |
UNSPSC (11.0501) | 40141607 |
UNSPSC (13.0601) | 40141607 |
UNSPSC (15.1) | 40141607 |
UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.