カタログ
ミディアム・プレッシャー・チューブ継手 — ユニオン — ティー型
Swagelokミディアム・プレッシャー・チューブ継手 FKシリーズの最高使用圧力は20 000 psig(1378 bar)で、流体がガスの場合でも、漏れのないようシールし、耐振性にも優れています。材質は、316ステンレス鋼、スーパー・デュープレックス合金2507、合金625からお選びください。
중압 및 고압 피팅 튜빙 밸브 및 액세서리
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
類似製品
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.