|
ステンレス鋼製一体型40シリーズ7方タイプ・ボール・バルブ、0.07 Cv、1/8 インチ・サイズめすSwagelokチューブ継手 The 40 series ball valve features a seven-way switch designed to redirect flow.
부품 번호: SS-43Z6FS2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
7-Way 방향 전환형40 시리즈 원피스(1-Piece) 계장용 볼 밸브는 다양한 산업에서 40여년 동안 믿을 수 있는 성능을 수행해왔습니다. 스웨즈락은 밸브 구조를 수정하고 혁신적인 조립 프로세스를 개발했습니다. 그 결과인 40G 시리즈 볼 밸브는 사용 온도 범위가 확장되고 온도 싸이클링 능력이 개선되었으며, 누설 가능성이 줄어들었습니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
ステンレス鋼製一体型40シリーズ7方タイプ・ボール・バルブ、0.07 Cv、1/8 インチ・サイズめすSwagelokチューブ継手
The 40 series ball valve features a seven-way switch designed to redirect flow.
로그인 또는 회원가입하여 가격 보기
카탈로그
7-Way 방향 전환형
개폐형, 방향전환형 및 교차형 유로; 최대 사용 압력 3000 psig (206 bar); 온도 범위 –53 ~ 148°C (–65 ~ 300°F); 실외 환경 및 고온 공정용 사양; 1/16 ~ 3/4 in. 및 3 ~ 12 mm 연결구
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
사양
SS-43Z6FS2 — ステンレス鋼製一体型40シリーズ7方タイプ・ボール・バルブ、0.07 Cv、1/8 インチ・サイズめすSwagelokチューブ継手
| 속성 | 값 |
|---|---|
| 볼/스템 재질 | 스테인리스강 |
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/8인치 |
| 연결구 1 종류 | Female Swagelok® 튜브 피팅 |
| 연결구 2 크기 | 1/8인치 |
| 연결구 2 종류 | Female Swagelok® 튜브 피팅 |
| 연결구 3 크기 | 1/8인치 |
| 연결구 3 종류 | Female Swagelok® 튜브 피팅 |
| 연결구 4 크기 | 1/8인치 |
| 연결구 4 종류 | Female Swagelok® 튜브 피팅 |
| CV 최대 | 0.07 |
| 유로 | 표준 |
| 유로 형태 | 7-Way, 방향 전환형 |
| 핸들 색상 | 검정색 |
| 핸들 스타일 | 레버 |
| 저누출 인증 | 예 |
| 오리피스 | 0.062인치/1.6mm |
| 패킹 재질 | PTFE |
| 링/디스크 재질 | PTFE 코팅 스테인리스강 |
| 실온 압력 등급 | 500PSIG @ 100°F /34.4BAR @ 37°C |
| 서비스 클래스 | 일반 |
| 테스트 | WS-22에 따른 검사 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183104 |
자원
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。