The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 관통 유로형 퀵 코넥트 몸체, 3/8인치 스웨즈락 튜브 피팅(QF8 시리즈)
Log in or Register to view price
Catalogs
Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.
Не требуют закручивания, вращения или использования гаечного ключа; Модели с односторонним и двухсторонним отсечением, и полнопроходные модели
Features: Step-by-step identification procedure for threads and end connections.
To Couple: Align stem with body. Pull body sleeve back.
Specifications
Attribute | Value |
---|---|
Body Material | 316 스테인리스강 |
Cleaning Process | 표준 세정 및 포장(SC-10) |
Connection 1 Size | 3/8인치 |
Connection 1 Type | Swagelok® 튜브 피팅 |
CV Maximum | 26.0 - 스템과 체결 |
Lubricant | 다우 코닝 111 |
O-Ring Material | 탄화플루오르 FKM |
Pressure Rating Coupled at Max Temp | 100PSIG @ 400°F /6.8BAR @ 204°C |
Pressure Rating Coupled at Room Temp | 6000PSIG @ 70°F /413BAR @ 21°C |
Series | QF8 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-QF12-B-12PF | Латунь | 3/4 дюйма | Внутр. резьба NPT | - | - | View Product |
B-QF4-B-4PF | Латунь | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
B-QF4-B-4PM | Латунь | 1/4 дюйма | Наруж. резьба NPT | - | - | View Product |
B-QF8-B-8PF | Латунь | 1/2 дюйма | Внутр. резьба NPT | - | - | View Product |
SS-QF12-B-1210 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-QF12-B-12PF | Нержавеющая сталь 316 | 3/4 дюйма | Внутр. резьба NPT | - | - | View Product |
SS-QF12-B-12PM | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | - | - | View Product |
SS-QF16-B-1610 | Нержавеющая сталь 316 | 1 дюйм | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-QF16-B-16PF | Нержавеющая сталь 316 | 1 дюйм | Внутр. резьба NPT | - | - | View Product |
SS-QF16-B-16PM | Нержавеющая сталь 316 | 1 дюйм | Наруж. резьба NPT | - | - | View Product |
SS-QF4-B-400 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | View Product |
SS-QF4-B-4FT | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. коническая резьба ISO | - | - | View Product |
SS-QF4-B-4MS | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | - | - | View Product |
SS-QF4-B-4MT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | View Product |
SS-QF4-B-4PF | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | View Product |
SS-QF4-B-4PM | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
SS-QF4-B-600 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-QF4-B-6M0 | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | - | - | View Product |
SS-QF4-B-6PF | 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | View Product |
SS-QF4-B-6PM | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
SS-QF8-B-6PF | 316 스테인리스강 | 3/8인치 | 암나사 NPT | - | - | View Product |
SS-QF8-B-810 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | - | - | View Product |
SS-QF8-B-8FS | 316 스테인리스강 | 1/2인치 | 암나사 ISO/BSP 평행나사 | - | - | View Product |
SS-QF8-B-8MS | 316 스테인리스강 | 1/2인치 | 수나사 ISO 평행나사 | - | - | View Product |
SS-QF8-B-8PF | 316 스테인리스강 | 1/2인치 | 암나사 NPT | - | - | View Product |
SS-QF8-B-8PM | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.