|
PTFE Seal Kit for 2C, 4C, CA and 4CPA Series Poppet Check Valve, Uniform Size 009
Part #: T-4C-K4
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
C Series Seal KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
PTFE Seal Kit for 2C, 4C, CA and 4CPA Series Poppet Check Valve, Uniform Size 009
Log in or Register to view price
Catalogs
C Series Seal Kit
최대 사용 압력: 6000 psig (413 bar); 크래킹 압력 조절형 및 고정형; 다양한 연결구; 316 스텐레스강 및 황동 재질
Features: Step-by-step identification procedure for threads and end connections.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
T-4C-K4 — PTFE Seal Kit for 2C, 4C, CA and 4CPA Series Poppet Check Valve, Uniform Size 009
| Attribute | Value |
|---|---|
| Body Material | PTFE |
| For Series | 2C, 4C, and 4CP Series |
| eClass (4.1) | 37010633 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 23070000 |
| eClass (6.1) | 23070000 |
| eClass (10.1) | 23070000 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| EP70-4C-K4 | 에틸렌프로필렌 | - | - | - | - | View Product |
| K-FCBR-90-OR-906 | 탄화플루오르 FKM | - | - | - | - | View Product |
| K-FCBR-90-OR-908 | 탄화플루오르 FKM | - | - | - | - | View Product |
| KZ75-4C-K4 | Kalrez | - | - | - | - | View Product |
| KZ75-8C-K4 | Kalrez | - | - | - | - | View Product |
| VI70-4C-K4 | 탄화플루오르 FKM | - | - | - | - | View Product |
| VI70-8C-K4 | 탄화플루오르 FKM | - | - | - | - | View Product |
| VI70-8CP-K4 | 탄화플루오르 FKM | - | - | - | - | View Product |
| VI90-4C-K4 | 탄화플루오르 FKM | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.