text.skipToContent text.skipToNavigation
Swagelok stainless steel ball valve

Swagelok® Valves

Swagelok valves are trusted to provide leak-tight, long-lasting operation in critical industrial applications due to their ability to reliably control flow across a broad range of working pressures, temperatures, and operating conditions.

View Valves

Known for their quality of design and durability derived from carefully controlled materials procurement and manufacturing processes, Swagelok valves perform dependably even after years of service in demanding applications. We rigorously test every valve we make to ensure it meets our quality standards, so you can be confident they will deliver long-term performance as needed in your end-use environment.

Swagelok valves are available:

  • With a wide variety of end connections, including gaugeable Swagelok tube fittings
  • In a variety of materials, allowing you to find products that will be compatible with operating environment conditions and fluids
  • In standard and special cleaning options for high-purity and ultrahigh-purity (UHP) applications as well as low-emission certifications from API

View our PFAS reference guide to learn more about Per- and Polyfluoroalkyl substances (PFAS) and optional seat and seal materials in Swagelok products.

Find help selecting the right valves for your applications, installation and maintenance training, or troubleshooting assistance through a global network of nearly 200 authorized Swagelok sales and service locations.

View Our Valves Videos

Looking for Valve Selection and Operation Advice?

Catégories de vannes

Vannes d'interface de lignes de process (double arrêt et purge)

Vannes d'interface de lignes de process (double arrêt et purge)

Facilitez la transition de la ligne de process vers l’instrumentation dans des espaces exigus tout en limitant le nombre de points de fuite potentiels.

Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

반도체 산업용 Swagelok ALD20 UHP 밸브의 클린룸 조립 과정
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유

혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.

Swagelok 60 시리즈 밸브

밸브

Swagelok은 고객이 신뢰성 높은 유체 제어를 실현하는 데 필요한 솔루션에 액세스할 수 있도록 볼 밸브, 벨로우즈 밸브, 체크 밸브, 다이어프램 밸브, 미터링 밸브, 니들 밸브, 프로세스 인터페이스 밸브, 플러그 밸브, 퀵 커넥트, 릴리프 밸브 등 다양한 산업용 유체 시스템용 밸브를 공급합니다.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.