text.skipToContent text.skipToNavigation
FKB Series Medium-Pressure Trunnion-Style Ball Valves

Swagelok® Medium-Pressure Trunnion-Style Ball Valves (FKB Series)

Swagelok FKB series medium-pressure ball valves provide positive shutoff in applications up to 20 000 psig (1378 bar) and features an advanced design that reduces seal wear, improving reliability.

Request FKB Series Valve Information

The advanced design of the Swagelok FKB series ball valve reduces seal wear and improves the reliability of connections across a full range of operating pressures (up to 20 000 pisg or 1378 bar) and temperatures. The trunnion-style ball features an innovative direct-load design to enable leak-tight performance and a bottom-loaded stem design to eliminate stem blowout, protecting operators.

FKB series valves are available with female NPT end connections and gaugeable Swagelok medium-pressure tube fitting end connections that reduce valve installation time and cost while providing robust tube grip and vibration resistance. CTB series valves are also available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.44 to 11.3. They can be configured with an ISO 5211-compliant pneumatic actuator and for “low emissions” certification per API 641.

Three orifice sizes are available (6FKB, 8FKB, and 12FKB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body, or bolting through body mounting holes with dual bolt patterns for OEM valve replacement.

FKB Series Valve Specifications

Working Pressure Up to 20 000 psig (1378 bar)
Temperature 0 to 250°F (–17 to 121°C)
Flow Coefficient 0.44 to 11.3
End Connections Type: Swagelok FK medium-pressure tube fitting or NPT
Size: 1/4 to 1 in.
Configuration: On-off (two-way), switching (three-way)
Actuation: Manual or pneumatic
Orifice Sizes: 0.209 in. (5.31 mm), 0.375 in. (9.52 mm), 0.560 in. (14.2 mm)

Find the right valves for your application by following the STAMPED method.

Learn How It Works

FKB Series Medium-Pressure Trunnion-Style Ball Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Valve selection for fluid systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

플랜트에서 작업자들이 공정 측정에 대해 논의하는 모습
공정 측정 – 임펄스 라인 모범 사례

공정 계장 애플리케이션에서 발생하는 문제는 전달 체계(transmitter)에만 집중해서는 파악하기 어렵습니다. Swagelok의 모범 사례와 팁을 통해 공정 계장 라인의 문제를 해결하는 방법에 대해 알아보십시오.

Swagelok FK 시리즈 피팅
AGI Industries에 연결구 13,500개, 완벽한 누설 방지(Zero Leaks) 제공

AGI Industries가 어떻게 케미칼 주입 스키드 9개에 FKB 시리즈 밸브와 FK 시리즈 피팅을 사용하여 누설 지점 13,500곳에서 누설을 방지했는지 알아보십시오.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.