Swagelok® Thermal Loop Management Program for Semiconductor Fabrication
The Swagelok thermal loop management program is designed to help semiconductor manufacturers operate leak-tight, properly insulated systems to maximize chip yield.
Request More InformationSemiconductor Wafer Manufacturing Thermal Loop Systems
Achieving optimal yield in semiconductor wafer manufacturing requires efficient chiller and heat exchanger operation, and that requires reliable chiller hoses and other leak-tight components. Those components must be properly installed, routed, and insulated to achieve process consistency, repeatability, cleanliness, and a moisture-free operating environment.
The Swagelok thermal loop management program was created to address condensation prevention and reduce operating costs. This comprehensive program uses our decades of experience and deep technical understanding of semiconductor wafer manufacturing process requirements to offer resources that can help maximize semiconductor operation productivity.
Thermal Loop Program Benefits
- Reduced downtime by preventing condensation that causes process interruption
- Increased semiconductor chip yields by minimizing thermal variation with highly efficient media transfer throughout the process loop
- Increased efficiency and reduced energy costs due to improved chiller performance
- Reduced capital expenses and operating expenditures due to streamlined processes with a single vendor
Hundreds of Swagelok field engineers located at authorized sales and service centers around the world make it easy to access the support needed to optimize thermal loop performance for semiconductor wafer manufacturing. They provide a comprehensive solution for semiconductor production needs including expert guidance, local support, and pre-engineered system assemblies covered by the Swagelok Limited Lifetime Warranty.
For more information about our thermal loop management program and how it can help your company, contact your local authorized Swagelok sales and service center.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Innenschlauchwerkstoffe aus Metall, PTFE, PFA, Vinyl, Nylon, Polyethylen und Gummi; Schlauchnenngrößen 1/8 bis 2 Zoll; Vielzahl von zölligen und metrischen Endanschlüssen; Speziallängen sind erhältlich; Optionale Umhüllungen, Kennzeichnungen und Prüfungen

Solving Semiconductor Fabrication Challenges with Insulated Hoses
The right insulated hose solution can help solve some common challenges associated with the highly precise semiconductor fabrication process.
Read More About Insulated HosesSwagelok Resources Curated for You

How to Choose the Right Hose End Connection
Learn the types of tubing or flexible hose end connections most used across in the semiconductor industry, and how to assess and select products best suited for your specific application.

Vakuumisolierter Metallschlauch (Serie FV) von Swagelok®
Erfahren Sie mehr über die herausragenden Isolationseigenschaften, die die vakuumisolierten Metallschläuche der Serie FV selbst bei extremen Fluidtemperaturen bieten.

Wie Sie mithilfe eines Wartungsplans für industrielle Schläuche wesentliche Kosteneinsparungen erzielen
Wenn Sie in der Lage sind, den richtigen Zeitpunkt für den Austausch industrieller Schläuche zu erkennen, können Sie unter Umständen immense Wartungskosten im vierstelligen Bereich einsparen. Erfahren Sie, wie Sie Ihre Systeme auf den Prüfstand stellen und mit einem vorbeugenden Wartungsplan die Funktionsfähigkeit Ihrer Schläuche gewährleisten.

Wie Sie bei der Halbleiterchipherstellung von der Vor-Ort-Unterstützung durch Field Engineers profitieren
Erfahren Sie mehr darüber, welche Vorteile die Field Engineering Services von Swagelok in bestehenden oder neuen Halbleiterchipwerken bieten.