text.skipToContent text.skipToNavigation

Válvula de bola de 3 piezas de acero inox. de alta presión para servicio de combustible alternativo, 3/4 pulg. NPT hembra

Part #: SS-AFSF12

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
CV Maximum 1.1
Flow Pattern 2-Way-Shutoff-Straight
Handle Color Black
Handle Style Directional
Low Emissions Certified Yes
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
2-Way Straight Pattern

With flow coefficients up to 13.8, the multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Válvula de bola de 3 piezas de acero inox. de alta presión para servicio de combustible alternativo, 3/4 pulg. NPT hembra

Part #: SS-AFSF12
View Catalog

Add To Favorites

Catalogs

2-Way Straight Pattern
With flow coefficients up to 13.8, the multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.

Specifications

SS-AFSF12 — Válvula de bola de 3 piezas de acero inox. de alta presión para servicio de combustible alternativo, 3/4 pulg. NPT hembra

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
Connection 2 Size 3/4 in.
Connection 2 Type Female NPT
CV Maximum 1.1
Flow Pattern 2-Way-Shutoff-Straight
Handle Color Black
Handle Style Directional
Low Emissions Certified Yes
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-AFSF8 Нержавеющая сталь 316 1/2 дюйма Внутр. резьба NPT 1/2 дюйма Внутр. резьба NPT View Product
SS-AFSF8-LH 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-AFSS12 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-AFSS12-LH Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-AFSS12MM Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
SS-AFSS12MM-LH 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-AFSS16 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Трубный обжимной фитинг Swagelok® View Product
SS-AFSS16MM Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 16 мм Трубный обжимной фитинг Swagelok® View Product
SS-AFSS6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-AFSS8 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-AFSS8-LH Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Трубный обжимной фитинг Swagelok® View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.