Catalogs
Raccords et adaptateurs pour tubes — Pièces détachées et accessoires — Bagues arrière
Des raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes.
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Трубные обжимные фитинги из перфторалкокси PFA:
Температура от 20 до 204 °C (от 70 до 400 ºF); Рабочее давление до 18,9 бара (275 фунтов на кв. дюйм, ман.); Размеры от 1/8 до 1/2 дюйма
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
6ML-1214-1A | 6 Moly | 3/4 in. | - | - | - | View Product |
6ML-404-1A | 6-Moly | 1/4 дюйма | - | - | - | View Product |
6ML-604-1A | 6-Moly | 3/8 дюйма | - | - | - | View Product |
6ML-814-1A | 6-Moly | 1/2 дюйма | - | - | - | View Product |
6MO-814-1A | 6 Moly | 1/2 in. | - | - | - | View Product |
825-404-1 | Сплав 825 | 1/4 дюйма | - | - | - | View Product |
B-204-1 | Латунь | 1/8 дюйма | - | - | - | View Product |
B-404-1 | Латунь | 1/4 дюйма | - | - | - | View Product |
HC-204-1 | Сплав C-276 | 1/8 дюйма | - | - | - | View Product |
HC-404-1 | Сплав C-276 | 1/4 дюйма | - | - | - | View Product |
HC-604-1 | Сплав C-276 | 3/8 дюйма | - | - | - | View Product |
HC-814-1 | Сплав C-276 | 1/2 дюйма | - | - | - | View Product |
INC-404-1 | Сплав 600 | 1/4 дюйма | - | - | - | View Product |
M-604-1 | Сплав 400 / R-405 | 3/8 дюйма | - | - | - | View Product |
M-814-1 | Сплав 400 / R-405 | 1/2 дюйма | - | - | - | View Product |
NY-1214-1 | Nylon | 3/4 in. | - | - | - | View Product |
NY-1614-1 | Nylon | 1 in. | - | - | - | View Product |
NY-404-1 | Нейлон | 1/4 дюйма | - | - | - | View Product |
NY-604-1 | Нейлон | 3/8 дюйма | - | - | - | View Product |
NY-814-1 | Нейлон | 1/2 дюйма | - | - | - | View Product |
PFA-424-1 | Перфторалкокси (PFA) | 1/4 дюйма | - | - | - | View Product |
PFA-824-1 | Перфторалкокси (PFA) | 1/2 дюйма | - | - | - | View Product |
SS-1014-1 | Нержавеющая сталь 316 | 5/8 дюйма | - | - | - | View Product |
SS-104-1 | Нержавеющая сталь 316 | 1/16 дюйма | - | - | - | View Product |
SS-104-1-B1000 | Нержавеющая сталь 316 | 1/16 дюйма | - | - | - | View Product |
SS-10M4-1 | Нержавеющая сталь 316 | 10 мм | - | - | - | View Product |
SS-1214-1 | Нержавеющая сталь 316 | 3/4 дюйма | - | - | - | View Product |
SS-12M4-1 | Нержавеющая сталь 316 | 12 мм | - | - | - | View Product |
SS-1414-1 | Нержавеющая сталь 316 | 7/8 дюйма | - | - | - | View Product |
SS-14M4-1 | Нержавеющая сталь 316 | 14 мм | - | - | - | View Product |
SS-15M4-1 | Нержавеющая сталь 316 | 15 мм | - | - | - | View Product |
SS-1614-1 | Нержавеющая сталь 316 | 1 дюйм | - | - | - | View Product |
SS-16M4-1 | Нержавеющая сталь 316 | 16 мм | - | - | - | View Product |
SS-18M4-1 | Acier inoxydable 316 | 18 mm | - | - | - | View Product |
SS-2004-1 | Acier inoxydable 316 | 1 1/4 po | - | - | - | View Product |
SS-204-1 | Acier inoxydable 316 | 1/8 po | - | - | - | View Product |
SS-20M4-1 | Acier inoxydable 316 | 20 mm | - | - | - | View Product |
SS-22M4-1 | Acier inoxydable 316 | 22 mm | - | - | - | View Product |
SS-2404-1 | Acier inoxydable 316 | 1 1/2 po | - | - | - | View Product |
SS-25M4-1 | Acier inoxydable 316 | 25 mm | - | - | - | View Product |
SS-28M4-1 | Acier inoxydable 316 | 28 mm | - | - | - | View Product |
SS-2M4-1 | Acier inoxydable 316 | 2 mm | - | - | - | View Product |
SS-304-1 | Acier inoxydable 316 | 3/16 po | - | - | - | View Product |
SS-3204-1 | Acier inoxydable 316 | 2 po | - | - | - | View Product |
SS-3M4-1 | Acier inoxydable 316 | 3 mm | - | - | - | View Product |
SS-404-1 | Acier inoxydable 316 | 1/4 po | - | - | - | View Product |
SS-404-1BQ | Acier inoxydable 316 | 1/4 po | - | - | - | View Product |
SS-4M4-1 | Acier inoxydable 316 | 4 mm | - | - | - | View Product |
SS-604-1 | Acier inoxydable 316 | 3/8 po | - | - | - | View Product |
SS-6M4-1 | 316 Stainless Steel | 6 mm | - | - | - | View Product |
SS-814-1 | 316 Stainless Steel | 1/2 in. | - | - | - | View Product |
SS-8M4-1 | 316 Stainless Steel | 8 mm | - | - | - | View Product |
T-1214-1 | PTFE | 3/4 in. | - | - | - | View Product |
T-12M4-1 | PTFE | 12 mm | - | - | - | View Product |
T-15M4-1 | PTFE | 15 mm | - | - | - | View Product |
T-1614-1 | PTFE | 1 in. | - | - | - | View Product |
T-304-1 | PTFE | 3/16 in. | - | - | - | View Product |
T-3M4-1 | PTFE | 3 mm | - | - | - | View Product |
T-404-1 | PTFE | 1/4 in. | - | - | - | View Product |
T-504-1 | PTFE | 5/16 in. | - | - | - | View Product |
T-6M4-1 | PTFE | 6 mm | - | - | - | View Product |
T-814-1 | PTFE | 1/2 in. | - | - | - | View Product |
T-8M4-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.