text.skipToContent text.skipToNavigation

Stainless Steel Hose Connector, 1/8 in. Female NPT, 1/4 in. Hose ID

Part #: SS-4-HC-7-2

Specifications

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 27302103
eClass (6.1) 27302103
eClass (10.1) 27302103
UNSPSC (4.03) 40141504
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Connectors for Plastic Tubing

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Hose Connector, 1/8 in. Female NPT, 1/4 in. Hose ID

Part #: SS-4-HC-7-2
View Catalog

Add To Favorites

Catalogs

Connectors for Plastic Tubing

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Specifications

SS-4-HC-7-2 — Stainless Steel Hose Connector, 1/8 in. Female NPT, 1/4 in. Hose ID

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -65 (-53)
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 27302103
eClass (6.1) 27302103
eClass (10.1) 27302103
UNSPSC (4.03) 40141504
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-3-HC-1-2 Латунь 1/8 дюйма Наруж. резьба NPT - - View Product
B-5-HC-1-4 Латунь 1/4 дюйма Наруж. резьба NPT - - View Product
SS-10-HC-1-8 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT - - View Product
SS-12-HC-1-12 Нержавеющая сталь 316 3/4 дюйма Наруж. резьба NPT - - View Product
SS-12-HC-1-8 Нержавеющая сталь 316 1/2 дюйма Наруж. резьба NPT - - View Product
SS-12-HC-A-1211 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® - - View Product
SS-16-HC-1-12 Нержавеющая сталь 316 3/4 дюйма Наруж. резьба NPT - - View Product
SS-16-HC-1-16 Нержавеющая сталь 316 1 дюйм Наруж. резьба NPT - - View Product
SS-16-HC-A-1611 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® - - View Product
SS-2-HC-1-2 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT - - View Product
SS-2-HC-1-4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT - - View Product
SS-2-HC-7-4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT - - View Product
SS-2-HC-A-201 Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® - - View Product
SS-2-HC-A-401 Нержавеющая сталь 316 1/4 дюйма Трубный переходник Swagelok® - - View Product
SS-3-HC-1-2 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT - - View Product
SS-3-HC-1-4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT - - View Product
SS-3-HC-7-4 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT - - View Product
SS-4-HC-1-2 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT - - View Product
SS-4-HC-1-200 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-4-HC-1-4 Нержавеющая сталь 316 1/4 дюйма Наруж. резьба NPT - - View Product
SS-4-HC-1-400 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-4-HC-1-4RT Нержавеющая сталь 316 1/4 дюйма Наруж. коническая резьба ISO - - View Product
SS-4-HC-1-6 Нержавеющая сталь 316 3/8 дюйма Наруж. резьба NPT - - View Product
SS-4-HC-1-8 Acero inoxidable 316 1/2 pulg. NPT macho - - View Product
SS-4-HC-7-4 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-4-HC-A-401 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® - - View Product
SS-4-HC-A-601 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® - - View Product
SS-4-HC-A-6MTA Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® - - View Product
SS-5-HC-1-2 Acero inoxidable 316 1/8 pulg. NPT macho - - View Product
SS-5-HC-1-4 Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-5-HC-A-401 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® - - View Product
SS-6-HC-1-4 Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-6-HC-1-400 Acero inoxidable 316 1/4 pulg. Racor Swagelok® - - View Product
SS-6-HC-1-6 Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-6-HC-1-600 Acero inoxidable 316 3/8 pulg. Racor Swagelok® - - View Product
SS-6-HC-1-8 Acero inoxidable 316 1/2 pulg. NPT macho - - View Product
SS-6-HC-7-4 Acero inoxidable 316 1/4 pulg. NPT hembra - - View Product
SS-6-HC-7-6 Acero inoxidable 316 3/8 pulg. NPT hembra - - View Product
SS-6-HC-A-401 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® - - View Product
SS-6-HC-A-601 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® - - View Product
SS-6-HC-A-811 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® - - View Product
SS-8-HC-1-4 Acero inoxidable 316 1/4 pulg. NPT macho - - View Product
SS-8-HC-1-6 Acero inoxidable 316 3/8 pulg. NPT macho - - View Product
SS-8-HC-1-8 Acero inoxidable 316 1/2 pulg. NPT macho - - View Product
SS-8-HC-1-810 Acero inoxidable 316 1/2 pulg. Racor Swagelok® - - View Product
SS-8-HC-7-8 Acero inoxidable 316 1/2 pulg. NPT hembra - - View Product
SS-8-HC-A-601 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® - - View Product
SS-8-HC-A-811 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.