text.skipToContent text.skipToNavigation

VCR® Metal Gasket Face Seal Fittings — Weld Fittings — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

VCR® Metal Gasket Face Seal Fittings — Weld Fittings — Straights

VCR® straight fitting offers robust, high-purity weld connections with metal-to-metal sealing—ideal for ultra-clean, leak-tight system designs.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-4-WVCR-6-DFP 316L VAR 1/4 дюйма Фитинг под приварку с торцевым уплотнением VCR® с металлической прокладкой и внутренней резьбой 1/4 дюйма Фитинг под приварку с торцевым уплотнением VCR® с металлической прокладкой и внутренней резьбой View Product
SS-4-WVCR-1-2 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/8인치 수나사 NPT View Product
SS-4-WVCR-1-4 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 수나사 NPT View Product
SS-4-WVCR-6-200 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
SS-4-WVCR-6-400 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4-WVCR-6-400-SC11 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4-WVCR-6-600 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-4-WVCR-6-6M0 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-4-WVCR-6-DF 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 View Product
SS-4-WVCR-7-4 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 암나사 NPT View Product
SS-8-WVCR-1-6 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Male NPT View Product
SS-8-WVCR-1-8 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Male NPT View Product
SS-8-WVCR-6-400 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-8-WVCR-6-600 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-8-WVCR-6-810 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8-WVCR-6-DF 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting View Product
SS-8-WVCR-7-8 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.