Catalogs
Pipe Fittings — Caps and Plugs — Pipe Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Gewindefittings
Abmessungen von 1/16 bis 1 Zoll; Edelstahl 316, Messing und C-Stahl; NPT-, ISO/BSP- und SAE-Gewinde
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 Zoll | NPT-Außengewinde | - | - | View Product |
B-4-P | Messing | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
B-8-P | Messing | 1/2 Zoll | NPT Außengewinde | - | - | View Product |
SS-12-P | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | - | - | View Product |
SS-16-P | Edelstahl 316 | 1 Zoll | NPT Außengewinde | - | - | View Product |
SS-1-P | Edelstahl 316 | 1/16 Zoll | NPT Außengewinde | - | - | View Product |
SS-2-P | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | - | - | View Product |
SS-2-P-RS | Edelstahl 316 | 1/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | - | - | View Product |
SS-4-P | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | - | - | View Product |
SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.