Quick-Connects — Miniature Quick-Connects
Valves available with these specifications:
- 1/16 to 1/8 in.
- –50°F (–45°C) to 500°F (260°C)
- 316 stainless steel, brass
- 150 psig (10.3 bar) to 4000 psig (275 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Quick-Connects — Miniature Quick-Connects — Spindeln
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-S-2PM Messing 1/8 Zoll NPT Außengewinde - - SS-QM2-S-2PF Edelstahl 316 1/8 Zoll NPT Innengewinde - - SS-QM2-S-100 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung - - SS-QM2-S-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - B-QM2-S-200 Messing 1/8 Zoll Swagelok® Rohrverschraubung - - SS-QM2-S-2PM Edelstahl 316 1/8 Zoll NPT Außengewinde - - -
Quick-Connects — Miniature Quick-Connects — Schottkörper
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-B1-200 Messing 1/8 Zoll Swagelok® Rohrverschraubung - - SS-QM2-B1-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - -
Quick-Connects — Miniature Quick-Connects — DESO-Stecker
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-D-200 Messing 1/8 Zoll Swagelok® Rohrverschraubung - - SS-QM2-D-100 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung - - SS-QM2-D-2PF Edelstahl 316 1/8 Zoll NPT Innengewinde - - SS-QM2-D-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - SS-QM2-D-2PM Edelstahl 316 1/8 Zoll NPT Außengewinde - - -
Quick-Connects — Miniature Quick-Connects — Körper
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-100 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung - - SS-QM2-B-200 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - SS-QM2-B-2PM Edelstahl 316 1/8 Zoll NPT Außengewinde - - B-QM2-B-200 Messing 1/8 Zoll Swagelok® Rohrverschraubung - - SS-QM2-B-2PF Edelstahl 316 1/8 Zoll NPT Innengewinde - - SS-QM2-B-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - B-QM2-B-2PM Messing 1/8 Zoll NPT Außengewinde - - -
Quick-Connects — Miniature Quick-Connects — Körper mit vollem Durchfluss
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-200MB Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - -
Product Availability by Store Location
Hours