text.skipToContent text.skipToNavigation

스테인리스강 관통 유로형 퀵 코넥트 몸체, 39.0Cv, 1인치 수나사 NPT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
CV Maximum 26.0 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series QF16
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

스테인리스강 관통 유로형 퀵 코넥트 몸체, 39.0Cv, 1인치 수나사 NPT

Part #: SS-QF16-B-16PM
View Catalog

Add To Favorites

Catalogs

Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF16-B-16PM — 스테인리스강 관통 유로형 퀵 코넥트 몸체, 39.0Cv, 1인치 수나사 NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
CV Maximum 26.0 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 4000 PSIG @ 70 °F /275 BAR @ 21 °C
Series QF16
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-B-12PF Messing 3/4 Zoll NPT Innengewinde - - View Product
B-QF4-B-4PF Messing 1/4 Zoll NPT Innengewinde - - View Product
B-QF4-B-4PM Messing 1/4 Zoll NPT Außengewinde - - View Product
B-QF8-B-8PF Messing 1/2 Zoll NPT Innengewinde - - View Product
SS-QF12-B-1210 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF12-B-12PF Edelstahl 316 3/4 Zoll NPT Innengewinde - - View Product
SS-QF12-B-12PM Edelstahl 316 3/4 Zoll NPT Außengewinde - - View Product
SS-QF16-B-1610 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF16-B-16PF Edelstahl 316 1 Zoll NPT Innengewinde - - View Product
SS-QF4-B-400 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QF4-B-4FT Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde - - View Product
SS-QF4-B-4MS Edelstahl 316 1/4 Zoll Zylindrisches ISO-Außengewinde - - View Product
SS-QF4-B-4MT Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde - - View Product
SS-QF4-B-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QF4-B-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QF4-B-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QF4-B-6M0 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QF4-B-6PF 316 스테인리스강 3/8인치 암나사 NPT - - View Product
SS-QF4-B-6PM 316 스테인리스강 3/8인치 수나사 NPT - - View Product
SS-QF8-B-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QF8-B-6PF 316 스테인리스강 3/8인치 암나사 NPT - - View Product
SS-QF8-B-810 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QF8-B-8FS 316 스테인리스강 1/2인치 암나사 ISO/BSP 평행나사 - - View Product
SS-QF8-B-8MS 316 스테인리스강 1/2인치 수나사 ISO 평행나사 - - View Product
SS-QF8-B-8PF 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QF8-B-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.