샘플 실린더
이 사양에 사용 가능한 실린더:
- 10~3785 cm3 크기
- 316L 또는 304L 스테인리스강, 400 합금
- –65°F(–53°C)~850°F(454°C)
- 1800 psig(124 bar)~5000 psig(344 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cylindres simple extrémité — DOT-Compliant Cylinders
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304L-05SF4-150 304L Stainless Steel 1/4 in. Female NPT - - 304L-05SF4-500 304L Stainless Steel 1/4 in. Female NPT - - -
Cylindres simple extrémité — Miniature Sample Cylinders
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4CS-TW-10 316 Stainless Steel 3/8 in. Tube Stub - - SS-4CS-TW-50 316 Stainless Steel 3/8 in. Tube Stub - - SS-4CS-TW-25 316 Stainless Steel 3/8 in. Tube Stub - -
Product Availability by Store Location
Hours