![high-pressure metal hose fx series](https://www.swagelok.com/assets/images/sap-content/banners/hoses-flexible-tubing-1400x411.jpg)
Swagelok® High-Pressure Metal Hose (FX Series)
FX series all-metal high-pressure hose provides corrosion-resistance in high-temperature, vacuum, and high-pressure corrosive environments.
Request More InformationFX series hose is a convoluted 316L core stainless steel braided hose with a double braid outer layer of 321 stainless steel promoting hose pressure containment. A convoluted core allows for flexibility and limits kinking. It is commonly used in high-temperature vacuum and high-pressure corrosive environments or where permeation is undesirable.
A size range of 1/4 through 2 inch, working pressures from vacuum to 6000 psig (413 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the FX series hose to meet the needs of a variety of systems. Standard and custom assemblies are available with options including hose covers, hose tags, and additional helium leak testing.
Specifications
Materials | Core: 316L annular convoluted SS Reinforcement: 321 SS double braid End connections: 316 SS |
Nominal Hose Sizes | Nominal Hose Sizes 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, and 2 in. |
Working Pressures | Vacuum to 6000 psig (413 bar) for 1/4 in. Vacuum to 5000 psig (344 bar) for 3/8 in. Vacuum to 4500 psig (310 bar) for 1/2 in. Vacuum to 3600 psig (248 bar) for 3/4 in. Vacuum to 3000 psig (206 bar) for 1 in. Vacuum to 2600 psig (179 bar) for 1 1/4 in. Vacuum to 2200 psig (151 bar) for 1 1/2 in. Vacuum to 1675 psig (115 bar) for 2 in. |
Temperature Range | –325 to 1000°F (–200 to 537°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
![Swagelok hose management services engineer](https://www.swagelok.com/assets/images/sap-content/featured-resources/hose-management-1400x610.jpg)
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
![Swagelok hose and flexible tubing](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-safety-260x154.jpg)
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
![Industrial hose maintenance](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/industrial-hose-maintenance-260x154.jpg)
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
![industrial hose replacement material considerations](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-replacement-core-260x154.jpg)
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
![Industrial hose reinforcement types](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/hose-reinforcement-260x154.jpg)
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.