Tube Fittings and Adapters — Fusible Tube Adapters — Straights
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Tube Fittings and Adapters — Fusible Tube Adapters — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
SS-6-FTA-160 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Fusible Tube Adapter | Ver producto |
SS-6-FTA-212 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Fusible Tube Adapter | Ver producto |
SS-6-FTA-255 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Fusible Tube Adapter | Ver producto |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。