カタログ
Válvulas de fuelle — Válvulas de Fuelle de Alta Pureza Serie BN — Modelo Recto
Las válvulas de fuelle Swagelok aíslan los fluidos del sistema y trabajan con fiabilidad y sin fugas, con diseño sin empaquetadura y de cierre a la atmósfera soldado. Las válvulas de fuelle son ideales para aplicaciones donde el cierre a la atmósfera es crítico, y tenemos disponibles muchas opciones para servicio general y alta pureza.
Bellows-Sealed Valves, BN Series
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections
類似製品
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
---|---|---|---|---|---|---|
6LV-BNBW4-C | 316L VAR | 1/4 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | 製品を見る |
SS-BN8FR8 | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BN8FR8-2C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BN8FR8-C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BN8FR8-DU-O | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 1/2 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BN8S6-2C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | - | 製品を見る |
SS-BN8S8-C | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | - | 製品を見る |
SS-BN8VCR8 | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
SS-BN8VCR8-2C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
SS-BN8VCR8-C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
SS-BN8VCR8-P | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
SS-BNS4 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
SS-BNS4-2C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
SS-BNS4-2O | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
SS-BNS4-C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
SS-BNS6-C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
SS-BNV51 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BNV51-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BNV51-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BNV51-DU-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BNV51-O | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 製品を見る |
SS-BNVCR4 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
SS-BNVCR4-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
SS-BNVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
SS-BNVVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.