Rohrverschraubungen für mittleren Druck — Ersatzteile und Zubehör — Nut and Ferrule Sets
Catalogues
Rohrverschraubungen für mittleren Druck — Ersatzteile und Zubehör — Nut and Ferrule Sets
The Swagelok FK series medium-pressure tube fitting offers a leak-tight gas seal and vibration resistance in applications up to 20 000 psig (1378 bar). Available in 316 stainless steel, super duplex alloy 2507, or alloy 625 material.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
SS-4FK-NFSET | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set | - | - | Afficher le produit |
SS-6FK-NFSET | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set | - | - | Afficher le produit |
SS-8FK-NFSET | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting Nut and Ferrule Set | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.