Vannes
Vannes disponibles avec ces caractéristiques :
- 3 à 25 mm (1/16 à 2 po)
- –200°C (–325°F) à 648°C (1200°F)
- Acier inoxydable 316, 316 ou 316L VIM-VAR, laiton, acier inoxydable avec revêtement de Xylan®, acier inoxydable, PTFE, acier inoxydable 316L VAR, PCTFE, élastomère fluorocarboné FKM, laiton chromé gris-argent, alliage 400, PEEK, polypropylène, acier inoxydable 302, PFA, acier au carbone, kalrez, nylon, alliage C-276, elgiloy, éthylène propylène, résine phénolique, acier inoxydable 304, acier inoxydable 316 recuit pour gaz acides, acier inoxydable CF3M, polyimide
- 3,4 bar (50 psig) à 4134 bar (60 000 psig)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — Metering Bellows Valves, BM Series — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BMG-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-4BMG-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-4BMRG-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-4BMRW-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-4BMW 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BMW-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-4BMG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BMRG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BMRG-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld
Product Availability by Store Location
Hours