Raccords rapides — Raccords rapides pour l'instrumentation
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Raccords rapides — Raccords rapides pour l'instrumentation — Bodies
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-QC6-B-6PM Brass 3/8 in. Male NPT - - SS-QC4-B-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-B-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC4-B-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - B-QC4-B-2PM Brass 1/8 in. Male NPT - - B-QC4-B-4PF Brass 1/4 in. Female NPT - - B-QC4-B-6M0 Brass 6 mm Swagelok® Tube Fitting - - B-QC6-B-4PM Brass 1/4 in. Male NPT - - B-QC6-B-600 Brass 3/8 in. Swagelok® Tube Fitting - - B-QC8-B-8PM Brass 1/2 in. Male NPT - - SS-QC4-B-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QC4-B-2PM 316 Stainless Steel 1/8 in. Male NPT - - SS-QC4-B-400IS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-4PFK1 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC6-B-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-QC6-B-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B-6PMIS 316 Stainless Steel 3/8 in. Male NPT - - SS-QC6-B-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC4-B-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - B-QC4-B-4MT Brass 1/4 in. Male ISO Tapered Thread - - SS-QC4-B-4PMK1 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-B-4PFJA 316 Stainless Steel 1/4 in. Female NPT - - SS-QC8-B-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-QC4-B-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-4PFK2 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC6-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC4-B-4PMK5 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QC4-B-4PFK4 316 Stainless Steel 1/4 in. Female NPT - - B-QC4-B-400 Brass 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-4PFEP 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-B-600IS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC6-B-6MT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - SS-QC8-B-810K5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC4-B-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-B-4PM-SC11 316 Stainless Steel 1/4 in. Male NPT - - B-QC8-B-8PF Brass 1/2 in. Female NPT - - SS-QC4-B-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - B-QC6-B-6PF Brass 3/8 in. Female NPT - - B-QC8-B-810 Brass 1/2 in. Swagelok® Tube Fitting - - B-QC6-B-4PF Brass 1/4 in. Female NPT - - SS-QC4-B-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - SS-QC4-B-4PMKR 316 Stainless Steel 1/4 in. Male NPT - - B-QC4-B-4PM Brass 1/4 in. Male NPT - - SS-QC4-B-4PMEP 316 Stainless Steel 1/4 in. Male NPT - - B-QC4-B-2PF Brass 1/8 in. Female NPT - - SS-QC4-B-4PFK3 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QC4-B-4PMK4 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC8-B-8FT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread - - -
Raccords rapides — Raccords rapides pour l'instrumentation — DESO Stems
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-QC4-D-4PF Brass 1/4 in. Female NPT - - B-QC4-D-400 Brass 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC4-D-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-QC4-D-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-D-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - B-QC6-D-4PF Brass 1/4 in. Female NPT - - SS-QC4-D-6M0K1 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC6-D-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - B-QC8-D-8PM Brass 1/2 in. Male NPT - - SS-QC4-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-D-2PM 316 Stainless Steel 1/8 in. Male NPT - - SS-QC4-D-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-4PFK5 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-D-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QC8-D-810K1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC8-D-8PM 316 Stainless Steel 1/2 in. Male NPT - - B-QC8-D-810 Brass 1/2 in. Swagelok® Tube Fitting - - SS-QC8-D-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC4-D-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QC6-D-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - B-QC4-D-6M0 Brass 6 mm Swagelok® Tube Fitting - - B-QC6-D-4PM Brass 1/4 in. Male NPT - - B-QC6-D-6PM Brass 3/8 in. Male NPT - - B-QC8-D-8PF Brass 1/2 in. Female NPT - - SS-QC6-DC-6HC 316 Stainless Steel 3/8 in. Hose Connector - - SS-QC8-D-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - SS-QC4-D-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC6-D-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QC4-D-4PMK3 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-D-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC8-D-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-QC4-D-4PFKZ 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-D-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D-4PM 316 Stainless Steel 1/4 in. Male NPT - - B-QC4-D-4PM Brass 1/4 in. Male NPT - - B-QC6-D-600 Brass 3/8 in. Swagelok® Tube Fitting - - SS-QC4-D-4PMKZ 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-D-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-D-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QC6-D-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-QC4-D-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC8-D-8PF 316 Stainless Steel 1/2 in. Female NPT - - SS-QC6-D-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - -
Raccords rapides — Raccords rapides pour l'instrumentation — Bulkhead Bodies
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-QC4-B1-6M0K3 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC6-B1-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-QC4-B1-400-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - B-QC6-B1-600 Brass 3/8 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC8-B1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC4-B1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC6-B1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC4-B1-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-B1-6M0K1 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC8-B1-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - B-QC4-B1-400 Brass 1/4 in. Swagelok® Tube Fitting - - -
Raccords rapides — Raccords rapides pour l'instrumentation — Stems
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-QC4-S-4PF Brass 1/4 in. Female NPT - - SS-QC6-S-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - B-QC4-S-6M0 Brass 6 mm Swagelok® Tube Fitting - - SS-QC4-S-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - B-QC4-S-4PM Brass 1/4 in. Male NPT - - SS-QC4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-QC4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-S-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - SS-QC6-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-QC8-S-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-QC8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC4-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - B-QC6-S-4PM Brass 1/4 in. Male NPT - - B-QC6-S-600 Brass 3/8 in. Swagelok® Tube Fitting - - SS-QC4-S-2PM 316 Stainless Steel 1/8 in. Male NPT - - SS-QC4-S-400K1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - SS-QC6-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - SS-QC6-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - SS-QC4-S-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - B-QC4-S-400K1 Brass 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - SS-QC6-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - SS-QC4-S-400K3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - B-QC6-S-4PF Brass 1/4 in. Female NPT - - SS-QC4-S-400K2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - B-QC4-S-400K3 Brass 1/4 in. Swagelok® Tube Fitting - - SS-QC6-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - SS-QC8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - SS-QC4-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - B-QC4-S-2PM Brass 1/8 in. Male NPT - - B-QC4-S-400 Brass 1/4 in. Swagelok® Tube Fitting - - -
Raccords rapides — Raccords rapides pour l'instrumentation — Bulkhead DESO Stems
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-QC4-D1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QC4-D1-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-QC8-D1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-QC6-D1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - -
Raccords rapides — Raccords rapides pour l'instrumentation — Bulkhead SESO Stems
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2B-QC4-S1-400 Brass 1/4 in. Swagelok® Tube Fitting - - SS-QC4-S1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - -
Raccords rapides — Raccords rapides pour l'instrumentation — Full Flow Bodies
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-QC4-B-400MB 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - -
Disponibilité des produits par lieu d’entreposage
Horaires