text.skipToContent text.skipToNavigation

Rohrstück, Edelstahl, 5/8 Zoll Rohraußendurchmesser

Part #: SS-1011-PC

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/8 in.
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Rohrstück, Edelstahl, 5/8 Zoll Rohraußendurchmesser

Part #: SS-1011-PC
View Catalog

Add To Favorites

Catalogs

Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Specifications

SS-1011-PC — Rohrstück, Edelstahl, 5/8 Zoll Rohraußendurchmesser

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/8 in.
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Brass 3/4 in. Port Connector 1/2 in. Port Connector View Product
B-401-PC Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector View Product
SS-10M1-PC 316 Stainless Steel 10 mm Swagelok® Tube Adapter 10 mm Port Connector View Product
SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector View Product
SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector View Product
SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector View Product
SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector View Product
SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector View Product
SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector View Product
SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector View Product
SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector View Product
SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector View Product
SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector View Product
SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector View Product
SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector View Product
SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector View Product
SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector View Product
SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector View Product
SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector View Product
SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector View Product
SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector View Product
SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector View Product
SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector View Product
SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector View Product
SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector View Product
SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector View Product
SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector View Product
SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector View Product
SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector View Product
SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector View Product
SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.