Résultats de la recherche pour « {0} »
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-4-UT-1-2 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-2-UT-1-2 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-16-UT-1-16 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 in. Male NPT SS-8-UT-1-8 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Male NPT SS-6-UT-1-4 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-12-UT-1-12 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 3/4 in. Male NPT SS-1-UT-1-2 316 Stainless Steel 1/16 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-4-UT-1-4 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-8-UT-1-6 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/8 in. Male NPT
Disponibilité des produits par lieu d’entreposage
Horaires