PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.
-
PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore — T Series PTFE Hose
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.문의부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류SS-4BHT-48 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-12BHT-24 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-12BHT-36 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-12BHT-48 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-4BHT-12 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-120 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-18 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-24 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-36 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4MBHT-12 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-4BHT-6 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-6BHT-36 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-4BHT-72 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4MBHT-24 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-4MBHT-36 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-6BHT-12 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-18 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-24 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-48 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-72 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-8BHT-12 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-120 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-18 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-24 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-36 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-60 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-72 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8MBHT-24 PTFE 12 mm Swagelok® Tube Adapter 12 mm Swagelok® Tube Adapter SS-8MBHT-36 PTFE 12 mm Swagelok® Tube Adapter 12 mm Swagelok® Tube Adapter SS-8BHT-48 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-4BHT-60 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-6BHT-60 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter
매장 위치로 구입 가능한 제품 보기
시간