Bellows-Sealed Valves — High-Purity Bellows Valves, BN Series
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Bellows-Sealed Valves — High-Purity Bellows Valves, BN Series — Straight Pattern
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 26LV-BNBW4-C 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld SS-BNS4-2O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-BNV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-DU-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNVCR4-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BN8FR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8FR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8FR8-DU-O 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8S8-C 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. - SS-BN8VCR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BN8VCR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BN8VCR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BNS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNS4-2C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BN8FR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8S6-2C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. - SS-BNV51-O 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BN8VCR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR
Disponibilité des produits par lieu d’entreposage
Horaires