text.skipToContent text.skipToNavigation

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Non Rotating Stem

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Needle and Metering Valves — Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series — Straight Pattern, Non Rotating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
M-14DKM4 Aleación 400 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-14DKM4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-14DKM4-S4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. Racor Swagelok® View Product
SS-14DKS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-16DKF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra View Product
SS-16DKM4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-16DKM4-F4 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-16DKM4-F4-1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-16DKM4-F4-12457 Acero inoxidable 316 1/4 pulg. NPT Macho 1/4 pulg. NPT Hembra View Product
SS-16DKM4F4-2 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra View Product
SS-16DKM4-F4-KZ Acero inoxidable 316 1/4 pulg. NPT Macho 1/4 pulg. NPT Hembra View Product
SS-16DKS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-16DPM4-F4 Acero inoxidable 316 1/4 pulg. NPT Macho 1/4 pulg. NPT Hembra View Product
SS-16DPM4-F4-BC-PD Acero inoxidable 316 1/4 pulg. NPT Macho 1/4 pulg. NPT Hembra View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.