Swagelok® Process Pressure Gauges and Pressure Gauges for Panel Builders (PGI and PBG Series)
Swagelok® PGI series and PBG series industrial and process pressure gauges deliver precise pressure measurement for industrial applications, monitoring both vacuum and positive system pressures up to 15,000 psi, 1000 bar, or 100 MPa.
Seek Further DetailsSwagelok offers a variety of industrial and process pressure gauges designed to meet the demands of applications ranging from low pressure to severe service.
Swagelok® PGI series gauges are offered in both unfilled and liquid-filled models. Dial sizes of 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2, and 6 in.) are available, offering accuracy in accordance with ASME B40.100, EN837-1, and JIS B7505 standards. Durable stainless steel and reinforced thermoplastic construction ensures reliability in general-purpose applications. These gauges are available with various process connections, including Swagelok® tube adapters, which help resolve alignment challenges. Installation is flexible with options for center-back, lower-back, lower mount, and panel-mount configurations.
Swagelok® PBG series pressure gauges for panel builders are available in a 2 1/2 in. (63 mm) dial size and fit industry-standard 2 9/16 in. (65 mm) panel hole cutouts. They feature 316 stainless-steel wetted components, a glycerin-filled case, a socket restrictor for pulsation control, and a crimped, tamper-resistant ring that provides a permanent seal of gauge case to lens.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Nenngrößen 40, 50, 63, 100, 115 und 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 und 6 Zoll); Messgenauigkeit entsprechend ASME, EN und JIS; Lieferbar mit verschiedenen Endanschlüssen, einschließlich Swagelok® Rohrstutzen; Anschlüsse Rückseite mittig, Rückseite außermittig oder unten; Edelstahl- und Kunststoffausführungen; Ungefüllt oder mit Flüssigkeitsfüllung lieferbar
Überwachung von Vakuum und Systemdrücken bis 1000 bar, 15 000 psi oder 100 000 kPa; Zifferblattgröße 63 mm (2 1/2 Zoll); Passt in standardmäßige 65 mm (2 9/16 Zoll) Konsolenöffnungen

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Pleins feux sur les systèmes d’alimentation de garnitures mécaniques
Découvrez comment les systèmes d’alimentation de garnitures mécaniques Swagelok® intègrent les meilleures pratiques de la norme API 682 et vont encore plus loin en incorporant des principes de conception qui rendent les systèmes faciles à installer et à entretenir.

Externaliser la fabrication de systèmes fluides lorsque les ressources sont limitées en interne
Le bon fonctionnement d’une usine dépend de la fiabilité de plusieurs systèmes fluides courants. Choisir le bon sous-traitant pour externaliser la fabrication de ces systèmes peut vous être très profitable si vos ressources sont limitées.

Mesures du process – Meilleures pratiques concernant les lignes d’impulsion
Identifier un problème dans une ligne d’instrumentation de process peut s’avérer compliqué si on se concentre uniquement sur le transmetteur. Découvrez comment résoudre ces problèmes avec les conseils et les bonnes pratiques de Swagelok.