Needle and Metering Valves — Toggle Valves
Valves available with these specifications:
- 1/8 to 1/2 in. (3 to 12 mm)
- –20°F (–28°C) to 200°F (93°C)
- 316 stainless steel, brass
- 200 psig (13.7 bar) to 300 psig (20.6 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Vannes à pointeau et de réglage fin — Vannes à poignée articulée — Modelo en Ángulo, Actuación Manual
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-OGS2-A Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-OGS2-A Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-1GS4-A Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® -
Needle and Metering Valves — Toggle Valves — Modelo en Ángulo, con Actuador
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-92F2-A-O Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra -
Needle and Metering Valves — Toggle Valves — Modelo Recto, Actuación Manual
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-1GS4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® B-OGS2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-1GS6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® B-1GF2 Latón 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra B-1GF4 Latón 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra SS-1GS8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® SS-1GS4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-1GS6MM Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-1GF4 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra B-1GM4 Latón 1/4 pulg. NPT macho 1/4 pulg. NPT macho SS-OGS2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® -
Needle and Metering Valves — Toggle Valves — Modelo Recto, con Actuador
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-92S4-C Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-92S6MM-C Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-92S4-O-HT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® B-92F2-C Latón 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra SS-92S4-O Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-92F2-C Acero inoxidable 316 1/8 pulg. NPT hembra 1/8 pulg. NPT hembra SS-92S2-C Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® SS-92S4-C-HT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok®
Product Availability by Store Location
Hours