Трубные обжимные фитинги и переходники — Редуцирующие переходники — Прямые
Catálogos
Трубные обжимные фитинги и переходники — Редуцирующие переходники — Прямые
Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Ver producto |
B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Ver producto |
B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Ver producto |
B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Ver producto |
B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Ver producto |
B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Ver producto |
M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
PFA-620-6-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Ver producto |
SS-1010-6-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-1010-6-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
SS-1010-R-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-1010-R-16 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Ver producto |
SS-1010-R-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Ver producto |
SS-10M0-61-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-10M0-6-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
SS-10M0-6-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Ver producto |
SS-10M0-R-12M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Ver producto |
SS-10M0-R-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-10M0-R-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-10M0-R-6M | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-10M0-R-8 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-10M0-R-8M | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 8 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-1210-6-10 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 5/8 po | Raccord Swagelok® pour tubes | Ver producto |
SS-1210-6-4 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
SS-1210-6-6 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | Ver producto |
SS-1210-6-8 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Ver producto |
SS-1210-R-12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1210-R-16 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 1 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1210-R-4 | Acier inoxydable 316 | 3/4 po | Raccord pour tube Swagelok® | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1210-R-6 | Acier inoxydable 316 | 3/4 po | Raccord pour tube Swagelok® | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1210-R-8 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-6-10M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-12M0-6-6M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-12M0-6-8M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-12M0-R-10M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 10 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-12 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-16M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 16 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-18M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 18 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-20M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 20 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-22M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 22 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-25M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 25 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-6 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-6M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-8 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-12M0-R-8M | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 8 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-1410-6-12 | Acier inoxydable 316 | 7/8 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Ver producto |
SS-15M0-6-12M | Acier inoxydable 316 | 15 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-1610-2R-16 | Acier inoxydable 316 | 1 po | Raccord pour tube Swagelok® | 1 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1610-6-12 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | Ver producto |
SS-1610-6-4 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
SS-1610-6-8 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Ver producto |
SS-1610-R-12 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1610-R-20 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1610-R-24 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-1610-R-32 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 2 po | Adaptateur pour tube Swagelok® préserti | Ver producto |
SS-1610-R-8 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-16M0-6-10M | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-16M0-6-12M | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-16M0-R-12M | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 12 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-18M0-6-12M | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-18M0-R-12 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-18M0-R-12M | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 12 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-18M0-R-22M | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 22 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-18M0-R-25M | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 25 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-2000-6-16 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | Ver producto |
SS-2000-R-24 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-6-1 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Raccord Swagelok® pour tubes | Ver producto |
SS-200-6-1BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Raccord Swagelok® pour tubes | Ver producto |
SS-200-R-1 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-4 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-4BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-6 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-6BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-6M | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-8 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-200-R-8BT | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-20M0-6-8 | Acier inoxydable 316 | 20 mm | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Ver producto |
SS-2400-6-16 | Acier inoxydable 316 | 1 1/2 po | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | Ver producto |
SS-25M0-6-16 | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 1 po | Raccord Swagelok® pour tubes | Ver producto |
SS-25M0-6-18M | Acier inoxydable 316 | 25 mm | Raccord pour tube Swagelok® | 18 mm | Raccord pour tube Swagelok® | Ver producto |
SS-25M0-R-18M | Acier inoxydable 316 | 25 mm | Raccord Swagelok® pour tubes | 18 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-2M0-R-2 | Acier inoxydable 316 | 2 mm | Raccord Swagelok® pour tubes | 1/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-300-6-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Ver producto |
SS-300-R-2 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-300-R-4 | Acier inoxydable 316 | 3/16 po | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-3M0-6-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
SS-3M0-R-10M | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 10 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-3M0-R-2 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-3M0-R-4 | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-3M0-R-6M | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-3M0-R-6MBT | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-6-1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/16 po | Raccord Swagelok® pour tubes | Ver producto |
SS-400-6-1BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/16 po | Raccord Swagelok® pour tubes | Ver producto |
SS-400-6-2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Ver producto |
SS-400-6-2BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Ver producto |
SS-400-6-3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/16 po | Raccord Swagelok® pour tubes | Ver producto |
SS-400-6BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
SS-400-R-10 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 5/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-12 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-12BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-12M | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 12 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-16 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/16 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 5/16 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-6 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-6BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-6M | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-8 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-8BT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-400-R-8M | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 8 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-4M0-R-4 | Acier inoxydable 316 | 4 mm | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-4M0-R-6M | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Ver producto |
SS-500-6-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-500-R-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-600-6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Ver producto |
SS-600-6-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-600-6-2BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-600-6-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-600-6-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-600-6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | Ver producto |
SS-600-R-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-600-R-10M | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Ver producto |
SS-600-R-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-600-R-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Ver producto |
SS-600-R-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-600-R-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-600-R-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Ver producto |
SS-600-R-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Ver producto |
SS-6M0-6-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Ver producto |
SS-6M0-61-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-6M0-61-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-6M0-6-2M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 2 mm | Swagelok® Tube Fitting | Ver producto |
SS-6M0-6-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Ver producto |
SS-6M0-6-3MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Ver producto |
SS-6M0-6-4M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | Ver producto |
SS-6M0-R-10M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-12M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-12MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
SS-6M0-R-18M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Ver producto |
SS-6M0-R-8M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Ver producto |
SS-810-6-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-810-6-2BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-810-6-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-810-6-4BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-810-6-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-810-6-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-810-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
SS-810-R-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Ver producto |
SS-810-R-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-810-R-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Ver producto |
SS-810-R-12M | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 12 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-810-R-16 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-810-R-16BT | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-810-R-4 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-810-R-6 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-810-R-8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-8M0-6-6M | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Ver producto |
SS-8M0-6-8 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | Ver producto |
SS-8M0-R-10M | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 10 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-8M0-R-12M | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 12 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-8M0-R-16M | Acier inoxydable 316 | 8 mm | Raccord pour tube Swagelok® | 16 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-8M0-R-4 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/4 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-8M0-R-6 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 3/8 po | Adaptateur pour tube Swagelok® | Ver producto |
SS-8M0-R-6M | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 6 mm | Adaptateur pour tube Swagelok® | Ver producto |
SS-8M0-R-8 | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 1/2 po | Adaptateur pour tube Swagelok® | Ver producto |
T-400-6-2 | PTFE | 1/4 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Ver producto |
T-600-6-4 | PTFE | 3/8 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.