Swagelok® Calibration and Switching Modules
Calibration and switching modules are highly configurable pre-engineered subsystems built with modular platform components. They perform final conditioning of samples before analysis and allow a user to select up to 10 samples and two calibration streams using the Swagelok stream selector system.
Talk to a SpecialistThe Swagelok calibration and switching module (CSM) provides a discrete switch between multiple process samples and conditions and selects process streams for analysis. The CSM pre-conditions the sample by ensuring samples are inserted into the analyzer at the appropriate pressure, temperature, flow, and filtration levels. Integrated flow loop design ensures consistent delivery times to the analyzer across all streams and eliminates any deadlegs or chance for cross-stream contamination.
The CSM is built on the Swagelok modular platform component platform, utilizing Swagelok stream selector valves (SSV), which allows the user to select the required configuration. The standard model accepts up to 10 process and two calibration fluids (liquid or gas). The main function of the CSM is to condition and select process streams, or to select a calibration stream for analysis. The system selects a fluid for analysis in response to a pneumatic pressure signal from an external source, typically the analyzer. The signal opens one of the SSV double block-and-bleed valve modules corresponding to the stream containing the fluid to be analyzed.
The Swagelok CSM offers several additional advantages, including:
- A variety of sample conditioning configurations available to meet application requirements
- A manual calibration option that allows the operator to calibrate the analyzer at any time
- Color-coded stream identification—process stream inlets will always be blue, calibration streams orange, bypass green, and outlet white
- A vented air gap that prevents the hazardous possibility of pneumatic air mixing with system fluid under pressure
- A modular design that allows easy maintenance
- A bypass option that allows high flow—and subsequent reduced sample time delay—to the CSM
Calibration and Switching Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Una unidad altamente configurable construida con los componentes para plataformas modulares Swagelok (MPC); Acondiciona la muestra final antes del análisis; Selecciona entre un máximo de 10 muestras y 2 corrientes de calibración por medio del sistema selector de corrientes Swagelok (Serie SSV)
カスタム加工(すべての業界向け)
スウェージロックのトレーニングを受けた専門スタッフが、お客さまの手間を省き、流体システムのパフォーマンスを改善するべく、お客さまに合わせたシステムを設計し、組み立てを行います。
必要なサポートを探す関連資料/コラム記事
分析計装システムで流体の状態を正しく表すサンプルを維持するためのヒント
分析計装システムで流体の状態を正しく表すサンプルを維持するのは容易なことではありません。今回は、分析機器システムにおける主な問題を特定し、適切なサンプルを得る方法を紹介します。
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現
瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。
光ファイバー装置メーカー、カスタマイズされたソリューションで効率アップを実現
ローゼンダール・ネクストロム社は、1980年代からスウェージロックのサポートを受けて、ビジネスを推進してきました。競合他社とは一線を画し、業界のトップを走り続けるローゼンダール・ネクストロム社のソリューション事例を紹介します。
カスタム流体システム・アセンブリーで増産を実現
高温用圧力逃がし弁システムの組み立てにSwagelokカスタム・ソリューションズを活用することで、製造プロセスのスピードアップ、人件費の削減、システムの品質確保を実現したシャルボノー・インダストリーズ社の事例を紹介します。