Swagelok® Electric Tube Benders
Experience precise control and efficiency with Swagelok electric tube benders. Designed for larger diameter tubing, these user-friendly benders minimize installation time and effort. They also reduce the risk of wrinkling or damaging the tubing during the bending process.
Get Help Selecting Tube BendersSwagelok electric tube benders deliver precise, high-quality bends on both fractional and metric tubing compatible with Swagelok tube fittings. With electronic control, these intuitive benders enhance efficiency and consistency in tubing installation. The versatile design reduces the amount of tooling required on hand, with two bend shoes covering a variety of sizes of tubing.
How to Bend Tubing and When Bent Tubing is Advantageous
Specifications
- 1 to 110° bending range
- 1 to 2 in. outside diameter (0.049 to 0.220 in. wall thickness) and 25 to 50 mm outside diameter (1.2 to 5.0 mm wall thickness) tubing range
- One bend shoe for 1, 1 1/4, 1 1/2, and 2 in. sizes
- One bend shoe for 25, 32, 38, and 50 mm sizes
| Dimensions—Vertical Position | 44 in. (112 cm) high, 29 in. (74 cm) wide, 30 in. (76 cm) deep |
| Weight | 420 lbs. (191 kg) |
| Power Requirements | MS-TBE-1: 115 V (ac), 50/60 Hz; maximum current—13 A MS-TBE-2: 230 V (ac) 50/60 Hz; maximum current—7 A |
Electric Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Productos: Dobladoras de tubo eléctrica, para banco y manual; Herramientas de preparación de tubo; Soportes para tubo
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.