text.skipToContent text.skipToNavigation
Hose Tag and Hose Cutter

Swagelok® Hose and Flexible Tubing Spare Parts and Accessories

Swagelok hose and flexible tubing spare parts and accessories help with tasks such as preparing for installation, supporting hose in your system, and providing additional protection from system conditions.

View Spare Parts and Accessories

Swagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.

  • Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
  • Groove cutters allow efficient assembly of nylon and polyethylene tubing
  • Dependable, adjustable hose clamps and hose tags are also available
  • A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
  • Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)

Have questions about hose and flexible tubing accessories?

Contact Local Specialists

Categorías de Recambios y Accesorios para Manguera y Tubo Flexible

Abrazaderas para Manguera

Abrazaderas para Manguera

Descubra las abrazaderas de calidad para mangueras y tubo flexible Swagelok. Conozca nuestra selección de recambios fiables y de larga duración para conexiones seguras.

Aislamiento de Mangueras

Aislamiento de Mangueras

Mantenga el fluido del sistema dentro de la manguera a la temperatura requerida con el aislamiento opcional de la manguera.

Cortadores de Manguera

Cortadores de Manguera

Encuentre cortadores de manguera de larga duración para mangueras Swagelok y tubo de PFA. Vea nuestras herramientas de alta calidad para cortar mangueras con precisión y eficiencia.

Cubiertas de Mangueras

Cubiertas de Mangueras

Elija entre una gran variedad de cubiertas de manguera para ofrecer protección adicional contra los retorcimientos, la abrasión, la corrosión, las temperaturas extremas del fluido y los efectos de la luz ultravioleta.

Herramientas para Ranurar Tubo

Herramientas para Ranurar Tubo

Facilite el ensamblaje eficiente de tubo de nilón y polietileno en sus aplicaciones con herramientas de ranuración de tubo.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.