Tubing and Tube Accessories — Support System
Your local authorized Swagelok sales and service center may have additional options.
-
Support System — Placa soldada larga
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S5-WPE Acero inoxidable 304 - 100 mm (3,94 pulg.) de Longitud - 304-S6-WPE Acero inoxidable 304 - 116 mm (4,57 pulg.) de Longitud - 304-S1-WPE Acero inoxidable 304 - 64,0 mm (2,52 pulg.) de Longitud - 304-S3-WPE Acero inoxidable 304 - 78,0 mm (3,07 pulg.) de Longitud - -
Support System — Placa Soldada para Conjunto Doble
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S1T-WP Acero inoxidable 304 - 36,1 mm (1,42 pulg.) de Longitud - 304-S3T-WP Acero inoxidable 304 - 70,1 mm (2,76 pulg.) de Longitud - -
Support System — Tuercas de Montante
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-SN Acero inoxidable 316 - - - S-S0-SN Acero al carbono - - - -
Support System — Tuerca de Raíl
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusSS-S0-RN CF8M - - - -
Support System — Placa Soldada
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend Radius304-S3-WP Acero inoxidable 304 - 50,0 mm (1,97 pulg.) de Longitud - 304-S5-WP Acero inoxidable 304 - 70,1 mm (2,76 pulg.) de Longitud - 304-S6-WP Acero inoxidable 304 - 87,9 mm (3,46 pulg.) de Longitud - 304-S1-WP Acero inoxidable 304 - 36,1 mm (1,42 pulg.) de Longitud -
Product Availability by Store Location
Hours