Swagelok® PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover
Swagelok FP Series PTFE smooth bore core hose has the flexibility and permeation resistance of an all-metal cover and the high-purity and cleanability of a PTFE core that also minimizes turbulence.
Talk to a Hose SpecialistFP series hybrid hose is a low-pressure transfer hose with a 316L stainless steel convoluted cover and smooth-bore PTFE core for where ultra-high purity is critical and permeation is undesirable, especially true in the semiconductor industry. A variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX are available to allow easy installation into a range of systems.
Watch a Video to Learn More About Permeation
The FP Series smooth bore PTFE hose is available in sizes of 1/4 and 1/2 inch and working pressures from vacuum to 165 psig (11.3 bar).
Choose the Right Core Tube Material
Specifications
| Materials | Core: Smooth-Bore PTFE Reinforcement: Convoluted 316L SS End connections: 316L SS welded in accordance with ASME Boiler and Pressure Vessel Code, Section IX |
| Nominal Hose Sizes | 1/4 and 1/2 in. |
| Working Pressures | Vacuum to 116 psig (8.0 bar) |
| Temperature Range | 0 to 150°F (–17 to 65°C) |
| End Connections | Swagelok tube adapters, rotatable male VCR® metal gasket face seal fittings, rotatable female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Ánimas disponibles en materiales metálicos, PTFE, PFA, vinilo, nilón, polietileno y goma; Tamaños nominales desde 1/8 a 2 pulg; Gran variedad de conexiones finales fraccionales y métricas; Longitudes personalizadas disponibles; Cubiertas, etiquetado y pruebas opcionales
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementРесурсы Swagelok специально для вас
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.