|
Vanne à boisseau sphérique monobloc série 40G en acier inoxydable, Cv de 0,2, raccord pour tube Swagelok 1/8 po The 40G series ball valve demonstrates reliable performance across a wide range of temperatures, withstands thermal cycling, and reduces the risk of leakage.
Réf. pièce : SS-41GS2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Configuration droite, 2 voiesLa vanne monobloc à boisseau sphérique pour instrumentation série 40 a prouvé sa fiabilité pendant presque 40 ans dans de nombreux secteurs. Swagelok a modifié la structure de la vanne et mis au point un procédé novateur d'assemblage. Le résultat est la nouvelle vanne à boisseau sphérique série 40G, caractérisée par des plages de températures nominales plus étendues, des capacités améliorées en matière de cycles thermiques et des risques moindres de fuite. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Vanne à boisseau sphérique monobloc série 40G en acier inoxydable, Cv de 0,2, raccord pour tube Swagelok 1/8 po
The 40G series ball valve demonstrates reliable performance across a wide range of temperatures, withstands thermal cycling, and reduces the risk of leakage.
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Configuration droite, 2 voies
Válvulas para servicio de cierre, conmutación y transferencia; Presiones de servicio de hasta 206 bar (3000 psig); Temperaturas desde –53 a 148°C (-65 a 300°F); Aplicaciones ambientales y de procesos a temperaturas elevadas; Conexiones finales de 3 a 12 mm y de 1/16 a 3/4 pulg.
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Instrucciones de montaje Conjunto de montaje de dimensiones conformes con ISO 5211, Acoplamiento y Actuador
Esta válvula está prbada en fábrica con nitrógeno a 68,9 bar (1000 PSI), o a la presión de servicio si es menor que 68.9 bar (1000 PSI).
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
a los Actuadores eléctricos serie 140, Actuadores neumáticos serie 130 / 150 y, Actuadores neumáticos serie 121
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Spécifications
SS-41GS2 — Vanne à boisseau sphérique monobloc série 40G en acier inoxydable, Cv de 0,2, raccord pour tube Swagelok 1/8 po
| Attribut | Valeur |
|---|---|
| Matériau de boisseau sphérique/tige | 스테인리스강 |
| Matériau du corps | 316 스테인리스강 |
| Procédé de nettoyage | 표준 세정 및 포장(SC-10) |
| Dimension du raccordement 1 | 1/8인치 |
| Type du raccordement 1 | Swagelok® 튜브 피팅 |
| Dimension du raccordement 2 | 1/8인치 |
| Type du raccordement 2 | Swagelok® 튜브 피팅 |
| Cv maximal | 0.2 |
| Passage d'écoulement | 표준 |
| Type d’écoulement | 2-Way, 개폐, 직선형 |
| Couleur de poignée | 검정색 |
| Type de poignée | 레버 |
| Certification faibles émissions | 예 |
| Orifice | 0.093인치/2.4mm |
| Matériau de garniture | 차세대 PTFE, UHMWPE |
| Matériau de bague/disque | 스테인리스강 |
| Pression nominale à température ambiante | 2500PSIG @ 100°F /172BAR @ 37°C |
| Tests | WS-22에 따른 검사 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| B-42F2 | Messing | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | Afficher le produit |
| B-42S4 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| B-42S6MM | Messing | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Afficher le produit |
| B-43F4 | Messing | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Afficher le produit |
| B-43F4RT | Messing | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | Afficher le produit |
| B-43S4 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| B-43S4-SC11 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| B-43S6 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| B-43S6MM | 황동 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Afficher le produit |
| B-43VF4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Afficher le produit |
| B-44F4 | 황동 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | Afficher le produit |
| B-44F6 | 황동 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | Afficher le produit |
| B-44S10MM | 황동 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Afficher le produit |
| B-44S6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| B-44S6-K | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| B-45F8 | 황동 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Afficher le produit |
| B-45S12 | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| B-45S8 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| HC-43S4 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| M-43S4 | Alloy 400 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-41GS1 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-41GS2-1466 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-41GS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GES4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-42GS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS4-12457 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS4-1466 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS4-31C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS4-LH | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS6MM-1466 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-42GVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Afficher le produit |
| SS-43GF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Afficher le produit |
| SS-43GF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-43GF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Afficher le produit |
| SS-43GM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-43GM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-43GM4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS10MM | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4-12457 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4-1466 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4-31C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4-A15C3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4-K | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4-LL | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6-1466 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6-K | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6-LL | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6MM-1466 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6MM-31C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6MM-SHD | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS6-SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS8-LL | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-43GS8MM | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | Afficher le produit |
| SS-43GVCO4 | Acier inoxydable 316 | 1/4 po | Raccord VCO mâle | 1/4 po | Raccord VCO mâle | Afficher le produit |
| SS-43GVCR4 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | Afficher le produit |
| SS-43GVS4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Afficher le produit |
| SS-44F4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Afficher le produit |
| SS-44F6 | 316 스테인리스강 | 3/8인치 | 암나사 NPT | 3/8인치 | 암나사 NPT | Afficher le produit |
| SS-44F6RT | 316 스테인리스강 | 3/8인치 | 암나사 ISO 경사나사 | 3/8인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-44S10MM | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-44S6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-44S6-1466 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-44S6-LLC | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-44TS6 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-44VCR8 | 316 스테인리스강 | 1/2인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/2인치 | 수나사 너트 사용 면 밀폐(메탈 가스켓) | Afficher le produit |
| SS-45F8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-45F8-LL | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-45F8RT | 316 스테인리스강 | 1/2인치 | 암나사 ISO 경사나사 | 1/2인치 | 암나사 ISO 경사나사 | Afficher le produit |
| SS-45S12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45S12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45S8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45S8-1466 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45S8-33C | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45S8-LL | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45S8-SC11 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45S8-SG | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | Afficher le produit |
| SS-45TF8 | 316 스테인리스강 | 1/2인치 | 암나사 NPT | 1/2인치 | 암나사 NPT | Afficher le produit |
| SS-45TS12 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45TS12MM | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45TS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Afficher le produit |
| SS-45TS8-K | 316 스테인리스강 | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | Afficher le produit |
| SS-45VCR8 | 316 스테인리스강 | 1/2인치 | VCR® 메탈 가스켓 면 밀폐 피팅 | 1/2인치 | 면 밀폐(메탈 가스켓) W/수나사 너트 | Afficher le produit |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.