text.skipToContent text.skipToNavigation
Check Valve

Swagelok® Check and Excess Flow Valves

Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.

Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream

View Check Valves

Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.

Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.

Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.

Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.

Watch the Video

Check Valve Categories

Excess Flow Valves

Excess Flow Valves

Enhance system safety by preventing uncontrolled release of system media if downstream line ruptures with excess flow valves.

High-Purity Welded Check Valves, CW Series

High-Purity Welded Check Valves, CW Series

The all-welded design of high-purity welded check valves provides reliable containment of system fluid while the 316L SS body offers enhanced material purity.

Hydrogen Check Valves

Hydrogen Check Valves

신뢰성 높은 차단, 단방향 흐름, 고압 지원을 제공하는 Swagelok® 수소 FK 체크 밸브를 사용하여 수소 애플리케이션에서 안전을 강화해보십시오.

Lift Check Valves, 50 Series

Lift Check Valves, 50 Series

Rugged, all-stainless steel lift check valves limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).

Medium-Pressure Check Valves, CV Series

Medium-Pressure Check Valves, CV Series

The medium-pressure check valves are designed for system pressure containment and fluid control to prevent backflow.

Poppet Check Valves, C, CP, CH Series

Poppet Check Valves, C, CP, CH Series

Browse stainless steel and brass poppet check valves, available with a variety of end connections and adjustable or fixed cracking pressures.

Spare Parts and Accessories

Spare Parts and Accessories

Browse deflector caps and a variety of poppet check valve maintenance accessories—including spring, seal and poppet replacement kits.

Ultrahigh-Purity Polymer Check Valves, CHP Series

Ultrahigh-Purity Polymer Check Valves, CHP Series

Our ultrahigh-purity fluoropolymer check valves meet SEMI Standard F57-0301 and provide low cracking pressure while maximizing flow and reducing pressure drop.

Check Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

고객별 맞춤 선별 Swagelok 리소스

유체 샘플링 시스템용 밸브 선정
산업용 유체 시스템에 적합한 밸브를 선정하는 방법

산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선정할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

화학 및 정유 산업에서 비산 누출 감축
누출 저감(Low-E) 밸브로 비산 누출 비용 최소화

비산 누출은 화학 및 정유 산업에서 점점 더 큰 문제로 대두되고 있습니다. 인증 받은 누출 저감(Low-E) 밸브를 사용하면 시설과 수익성을 보호할 수 있습니다. 이 게시글에서 누출 저감 밸브가 무엇인지, 어떤 테스트를 거치는지, 플랜트에 어떻게 도움이 되는지 알아보십시오.

선양 고풍기 유한공사(Shenyang Blower Works)
선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 사례

선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전과 생산 효율성을 개선하는 동시에, 일관성, 신뢰성, 고객 비용 절감을 실현할 수 있도록 Swagelok Shanghai가 어떻게 지원했는지 알아보십시오.

밸브 호스 태그
밸브 및 호스 태그로 유지보수 프로그램을 개선하는 방법

Swagelok 전문가 두 명이 산업용 유체 시스템 전반에 걸쳐 호스와 밸브에 견고한 태깅 시스템을 적용하여 유지보수를 간소화하고 시스템 가동 중단을 최소화할 수 있는 방법을 어떻게 설명하는지 읽어보십시오.

This process may take several minutes. Please be patient and remain on the page.