text.skipToContent text.skipToNavigation

Pipe Fittings — Reducers — Straights

가격을 보거나 카트에 추가하기 위해 제품 구성 옵션을 선택하십시오.
모두 삭제
모두 삭제

카탈로그

Pipe Fittings — Reducers — Straights

Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.

비슷한 제품

부품 번호(Part #)
몸체 재질
연결구 1 크기
연결구 1 종류
연결구 2 크기
연결구 2 종류
B-8-RA-4 Brass 1/2 in. Female NPT 1/4 in. Male NPT 제품 보기
B-8-RB-4 Brass 1/2 in. Male NPT 1/4 in. Female NPT 제품 보기
SS-12-HRCG-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Female NPT 제품 보기
SS-12-HRCG-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Female NPT 제품 보기
SS-12-HRN-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Male NPT 제품 보기
SS-12-HRN-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Male NPT 제품 보기
SS-12-HRN-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Male NPT 제품 보기
SS-12-RA-4 316 Stainless Steel 3/4 in. Female NPT 1/4 in. Male NPT 제품 보기
SS-12-RA-6 316 Stainless Steel 3/4 in. Female NPT 3/8 in. Male NPT 제품 보기
SS-12-RA-8 316 Stainless Steel 3/4 in. Female NPT 1/2 in. Male NPT 제품 보기
SS-12-RB-4 316 Stainless Steel 3/4 in. Male NPT 1/4 in. Female NPT 제품 보기
SS-12-RB-6 316 Stainless Steel 3/4 in. Male NPT 3/8 in. Female NPT 제품 보기
SS-12-RB-8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT 제품 보기
SS-16-HRCG-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Female NPT 제품 보기
SS-16-HRCG-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Female NPT 제품 보기
SS-16-HRN-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Male NPT 제품 보기
SS-16-HRN-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Male NPT 제품 보기
SS-16-RA-12 316 Stainless Steel 1 in. Female NPT 3/4 in. Male NPT 제품 보기
SS-16-RA-4 316 Stainless Steel 1 in. Female NPT 1/4 in. Male NPT 제품 보기
SS-16-RA-8 316 Stainless Steel 1 in. Female NPT 1/2 in. Male NPT 제품 보기
SS-16-RB-12 316 Stainless Steel 1 in. Male NPT 3/4 in. Female NPT 제품 보기
SS-16-RB-4 316 Stainless Steel 1 in. Male NPT 1/4 in. Female NPT 제품 보기
SS-16-RB-6 316 Stainless Steel 1 in. Male NPT 3/8 in. Female NPT 제품 보기
SS-16-RB-8 316 Stainless Steel 1 in. Male NPT 1/2 in. Female NPT 제품 보기
SS-20-RB-16 316 Stainless Steel 1 1/4 in. Male NPT 1 in. Female NPT 제품 보기
SS-20-RB-8 316 Stainless Steel 1 1/4 in. Male NPT 1/2 in. Female NPT 제품 보기
SS-24-RB-12 316 Stainless Steel 1 1/2 in. Male NPT 3/4 in. Female NPT 제품 보기
SS-24-RB-16 316 Stainless Steel 1 1/2 in. Male NPT 1 in. Female NPT 제품 보기
SS-24-RB-8 316 Stainless Steel 1 1/2 in. Male NPT 1/2 in. Female NPT 제품 보기
SS-2-HRN-1 316 Stainless Steel 1/8 in. Male NPT 1/16 in. Male NPT 제품 보기
SS-2-RA-1 316 Stainless Steel 1/8 in. Female NPT 1/16 in. Male NPT 제품 보기
SS-32-RB-16 316 Stainless Steel 2 in. Male NPT 1 in. Female NPT 제품 보기
SS-32-RB-8 316 Stainless Steel 2 in. Male NPT 1/2 in. Female NPT 제품 보기
SS-4-HRCG-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Female NPT 제품 보기
SS-4-HRN-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Male NPT 제품 보기
SS-4-RA-2 316 Stainless Steel 1/4 in. Female NPT 1/8 in. Male NPT 제품 보기
SS-4-RB-2 316 Stainless Steel 1/4 in. Male NPT 1/8 in. Female NPT 제품 보기
SS-4-RBT-2RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/8 in. Female ISO Tapered Thread 제품 보기
SS-6-HRCG-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Female NPT 제품 보기
SS-6-HRN-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Male NPT 제품 보기
SS-6-HRN-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Male NPT 제품 보기
SS-6-RA-2 316 Stainless Steel 3/8 in. Female NPT 1/8 in. Male NPT 제품 보기
SS-6-RA-4 316 Stainless Steel 3/8 in. Female NPT 1/4 in. Male NPT 제품 보기
SS-6-RAT-4RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 제품 보기
SS-6-RB-2 316 Stainless Steel 3/8 in. Male NPT 1/8 in. Female NPT 제품 보기
SS-6-RB-4 316 Stainless Steel 3/8 in. Male NPT 1/4 in. Female NPT 제품 보기
SS-6-RBT-4RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 제품 보기
SS-8-HRCG-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Female NPT 제품 보기
SS-8-HRCG-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Female NPT 제품 보기
SS-8-HRCG-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Female NPT 제품 보기
SS-8-HRN-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Male NPT 제품 보기
SS-8-HRN-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Male NPT 제품 보기
SS-8-HRN-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Male NPT 제품 보기
SS-8-HRNT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread 제품 보기
SS-8-RA-2 316 Stainless Steel 1/2 in. Female NPT 1/8 in. Male NPT 제품 보기
SS-8-RA-4 316 Stainless Steel 1/2 in. Female NPT 1/4 in. Male NPT 제품 보기
SS-8-RA-6 316 Stainless Steel 1/2 in. Female NPT 3/8 in. Male NPT 제품 보기
SS-8-RAT-4RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 제품 보기
SS-8-RB-2 316 Stainless Steel 1/2 in. Male NPT 1/8 in. Female NPT 제품 보기
SS-8-RB-4 316 Stainless Steel 1/2 in. Male NPT 1/4 in. Female NPT 제품 보기
SS-8-RB-6 316 Stainless Steel 1/2 in. Male NPT 3/8 in. Female NPT 제품 보기
SS-8-RBT-4RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread 제품 보기
SS-8-RBT-6RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 3/8 in. Female ISO Tapered Thread 제품 보기

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.