Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Gaskets
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Disponibles pour tubes de 2 à 50 mm et de 1/16 à 2 po; Systématiquement contrôlable lors du montage initial; Facile à desserrer et à resserrer; Large gamme de matériaux et de configurations
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
304L-12-RSNB-2 | Acier inoxydable 304L | - | - | - | - | View Product |
304L-16-RSNB-2 | Acier inoxydable 304L | - | - | - | - | View Product |
304L-2-RSNB-2 | Acier inoxydable 304L | - | - | - | - | View Product |
304L-4-RSNB-2 | Acier inoxydable 304L | - | - | - | - | View Product |
304L-6-RSNB-2 | Acier inoxydable 304L | - | - | - | - | View Product |
CU-12-RP-2 | Cuivre | - | - | - | - | View Product |
CU-2-RP-2 | Cuivre | - | - | - | - | View Product |
CU-4-RG-2 | Cuivre | - | - | - | - | View Product |
CU-4-RP-2 | Cuivre | - | - | - | - | View Product |
CU-6-RP-2 | Cuivre | - | - | - | - | View Product |
CU-8-RG-2 | Cuivre | - | - | - | - | View Product |
CU-8-RP-2 | Cuivre | - | - | - | - | View Product |
S-12-RS-2V | Acier au carbone | - | - | - | - | View Product |
S-16-RS-2V | Acier au carbone | - | - | - | - | View Product |
S-2-RS-2V | Acier au carbone | - | - | - | - | View Product |
S-4-RS-2B | Acier au carbone | - | - | - | - | View Product |
S-4-RS-2V | Acier au carbone | - | - | - | - | View Product |
S-6-RS-2V | Acier au carbone | - | - | - | - | View Product |
S-8-RS-2V | Acier au carbone | - | - | - | - | View Product |
SS-12-RS-2B | Acier inoxydable | - | - | - | - | View Product |
SS-12-RS-2V | Acier inoxydable | - | - | - | - | View Product |
SS-12-RSD-2V | Acier inoxydable | - | - | - | - | View Product |
SS-16-RS-2V | Acier inoxydable | - | - | - | - | View Product |
SS-16-RSD-2V | Acier inoxydable | - | - | - | - | View Product |
SS-20-RS-2V | Acier inoxydable | - | - | - | - | View Product |
SS-2-RS-2V | Acier inoxydable | - | - | - | - | View Product |
SS-2-RSD-2V | Acier inoxydable | - | - | - | - | View Product |
SS-4-RP-2 | Acier inoxydable | - | - | - | - | View Product |
SS-4-RS-2B | Acier inoxydable | - | - | - | - | View Product |
SS-4-RS-2V | Acier inoxydable | - | - | - | - | View Product |
SS-4-RSD-2V | Acier inoxydable | - | - | - | - | View Product |
SS-6-RS-2B | Acier inoxydable | - | - | - | - | View Product |
SS-6-RS-2V | Acier inoxydable | - | - | - | - | View Product |
SS-6-RSD-2V | Acier inoxydable | - | - | - | - | View Product |
SS-8-RS-2B | Acier inoxydable | - | - | - | - | View Product |
SS-8-RS-2V | Acier inoxydable | - | - | - | - | View Product |
SS-8-RSD-2V | Acier inoxydable | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.