시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
카탈로그
저온 2-Way 직선형
고유한 콘디스크, 스프링 하중 시트; 활하중, 투피스(2-Piece) 쉐브론 스템 패킹; 및 쓰리피스(3-Piece), 스윙 아웃 구조, 쓰리피스(3-Piece) 프로세스/계장용 60 시리즈 볼 밸브는 신뢰성과 낮은 유지보수를 위해 설계되었습니다.
Dimensions 6 à 25 mm et 1/8 à 2 po.; Acier inoxydable, acier au carbone, laiton et autres alliages; Vannes tout ou rien (2 voies) et de commutation (3 voies); Conception à compensation de siège; Garniture de tige précontrainte deux pièces
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Champ d'application; Ce rapport technique passe en revue les précautions spéciales à prendre afin de manipuler l'oxygène de façon sûre.
Contenu du kit de support de montage; Outils nécessaires; Préparation de l'actionneur; Préparation de la vanne; Instructions de montage.
Notice d'entretien des vannes à boisseau sphérique série S60P vapeur
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Contenu du kit • Supports de montage sur panneau (2) • Vis d’assemblage (4) • Boulons (4) •Cache pour montage sur panneau (sauf pour la série 62 avec poignée ovale) • Lubrifiant et sa fiche signalétique • Instructions de montage
Desserrez et ôtez les huit boulons du corps de vanne; Dégagez le corps central d’entre les extrémités de bride; Retirez puis jetez les joints d’étanchéité de bride, les sièges arrières et les sièges.
Calculer le couple de fonctionnement de la vanne; Choisir les actionneurs et les composants associés; Sélectionner les kits de supports de montage
Disassemble the cover screws, set them aside, and remove cover; Install wiring as indicated by wiring schematic.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Pour assurer le bon fonctionnement de la vanne, celui-ci doit être installé de sorte que le sens d'écoulement soit celui correspondant à la flèche sur le corps de la vanne.
Sur les actionneurs NORMALEMENT FERMÉS (C), le réglage de l’écrou de la tige d’entraînement de l’actionneur affecte la force exercée par le ressort de l’actionneur.
Résumé de la procédure de nettoyage pour les vannes Série Chlore.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Ce kit de remplacement de boisseau sphérique doit être utilisé avec le kit d’entretien d’étanchéité série 60 approprié.
Ce kit de remplacement de tige doit être utilisé avec le kit d’entretien d’étanchéité série 60 approprié. Une fois la tige usagée retirée conformément aux instructions contenues dans le kit d’entretien d’étanchéité, remplacez-la par la tige fournie dans ce kit.
Notice d’entretien des vannes à boisseau sphérique à 4 boulons séries 60 et 60X
60 Series Flange Seal Installation
사양
속성 | 값 |
---|---|
볼/스템 재질 | 스테인리스강 |
몸체 재질 | 316 스테인리스강 |
세정 공정 | 표준 세정 및 포장(SC-10) |
연결구 1 크기 | 1/2인치 |
연결구 1 종류 | Swagelok® 튜브 피팅 |
연결구 2 크기 | 1/2인치 |
연결구 2 종류 | Swagelok® 튜브 피팅 |
CV 최대 | 7.5 |
체결재 재질 | 316 스테인리스강 |
특징 | 저온 서비스 |
플랜지 밀폐 재질 | Buna C |
유로 형태 | 2-Way, 개폐, 직선형 |
핸들 색상 | 검정색 |
핸들 스타일 | 레버 |
저누출 인증 | 예 |
실온 압력 등급 | 2200PSIG @ 100°F /151BAR @ 37°C |
시트 재질 | 강화 PTFE |
시트 스프링 재질 | 316 스테인리스강 |
서비스 클래스 | 저온 서비스 |
스템 베어링 재질 | PEEK |
테스트 | WS-22에 따른 검사 |
eClass (4.1) | 37010401 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 37010401 |
eClass (6.1) | 37010401 |
UNSPSC (4.03) | 40141607 |
UNSPSC (10.0) | 40141607 |
UNSPSC (11.0501) | 40141607 |
UNSPSC (13.0601) | 40141607 |
UNSPSC (15.1) | 40141607 |
UNSPSC (17.1001) | 40183106 |
자원
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.