The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
카탈로그
P-образные опорные хомуты
Ограничьте влияние скачков давления и вибрации на свою трубопроводную систему с помощью комплектов трубных опор Swagelok.
Acier inoxydable 316/316L et 304/304L; Tubes standard pour instrumentation; Dimensions de 1/8 à 2 po et de 3 à 25 mm; Marquage indiquant la dimension, les spécifications du matériau et le numéro de coulée
Sélection des tubes ; Manipulation des tubes ; Applications gaz; Installation des tubes; Tableaux des pressions de service admissibles recommandées
사양
속성 | 값 |
---|---|
몸체 재질 | Нержавеющая сталь 316 |
튜브 외경(OD) | 1/2 дюйма |
eClass (4.1) | 37020312 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 22569200 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40142600 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 40180000 |
자원
비슷한 제품
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.