Swagelok® Sample Cylinders
Swagelok offers a wide selection of metal sample cylinders that are compliant with various transportation industry standards related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation and are easy to clean.
View Sample CylindersWith Swagelok® metal sample cylinders, be confident in your ability to maintain the integrity of your product and protect the people handling your containers when transporting chemicals. We offer a wide selection of cylinders that are compliant with US Department of Transportation (DOT), Transport Canada, and Transportable Pressure Equipment Directive (TPED) standards for transportation of chemicals.
These cylinders feature consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring. Swagelok cylinders are also compatible with Swagelok® grab sampling modules, safely containing continuously circulating process fluids for later analysis.
We offer:
- Single-ended cylinders, double-ended cylinders, and miniature sample cylinders
- Cylinders in sizes from 10 to 3785 cm3 (1 gal)
- Cylinders constructed with 304L, 316, 316L, and Alloy 400 materials
- Products handling working pressures up to 5000 psig (344 bar)
- A variety of options including integral valves, outage tubes, and specialty coatings
A sample cylinder maintenance program is essential to keeping your employees save from damaged or worn cylinders. Take a look at the most common questions we get about sample cylinder maintenance. A leading integration and application expert within the Swagelok organization, Matt Dixon, explains vapor space compression, and how to sample safely.
Need more information about sample cylinders?
試料採取用ボンベのカテゴリー
Sample Cylinders Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Products: Double-ended sample cylinders in 304L and 316L stainless steel; Cylinder valves; Rupture disc units and rupture disc tees; Sample cylinder accessories
■ サイズ:10 cm3から3785 cm3(1 ガロン)まで/■ 最高使用圧力:34.4 MPa/■ 材質:304Lステンレス鋼、316Lステンレス鋼、合金400

Formación Swagelok® sobre Sistemas de Toma de Muestras
Aprenda a diseñar sistemas de toma de muestra eficaces y a diagnosticar y eliminar problemas de los sistemas en uso, aumentando la precisión y la eficiencia y reduciendo los costes. Obtenga un valioso conocimiento de instructores experimentados, cada uno con más de 30 años de experiencia, sin importar su industria o nivel de experiencia.
Conozca la Formación en Sistemas de Toma de Muestra SwagelokRecursos Swagelok Elaborados para Vd.

Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica
Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de muestras de representatividad comprometida.

Toma de Muestra 101: Reducción de Costes de Planta
Los paneles de toma de muestra permiten capturar muestras seguras y eficientes, validando la composición química de su producto. Aprenda a mejorar la fiabilidad de su sistema de lazo cerrado y a reducir los costes de planta con consejos básicos de los expertos de Swagelok.

Verbessern Sie Ihre Produktqualität mit dem richtigen Probenahmesystem
Erfahren Sie hier, was es bei der Auswahl eines geeigneten Probenahmesystems zu beachten gilt und wie Sie die Qualität Ihrer Endprodukte mit unseren Tipps und Best Practices für die Probenahme steigern können.

Как устранить распространенные проблемы с системами отбора лабораторных проб
Есть несколько распространенных жидкостных и газовых систем, от которых зависит успешная работа производства, и если у вас мало ресурсов, то аутсорсинг на изготовление таких систем может быть крайне полезен.